Home Power management Linear & low-dropout (LDO) regulators

TPS7A56

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS7N59 PREVIEW 10A, low input voltage, low-noise high-accuracy ultra-low dropout (LDO) voltage regulator Higher load current with improved thermal resistance

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 6 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 90 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 6 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 90 Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Input voltage range:
    • Without BIAS: 1.1V to 6.0V
    • With BIAS: 0.7V to 6.0V
  • Output voltage noise: 2.45µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 90mV at 6A
  • Power-supply rejection ratio (6A):
    • 100dB at 1kHz
    • 78dB at 10kHz
    • 60dB at 100kHz
    • 36dB at 1MHz
  • Load transient response:
    • ±3mV with a 100mA to 6A load step
  • Adjustable output voltage range: 0.5V to 5.0V
  • Adjustable soft-start inrush control
  • BIAS rail:
    • Internal charge pump or 3V to 11V external rail
    • Internal charge pump is able to be disabled
  • Open-drain, power-good (PG) output
  • Package:
    • 3mm × 3mm, 16-pin WQFN
    • EVM RθJA: 21.9°C/W
  • Input voltage range:
    • Without BIAS: 1.1V to 6.0V
    • With BIAS: 0.7V to 6.0V
  • Output voltage noise: 2.45µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 90mV at 6A
  • Power-supply rejection ratio (6A):
    • 100dB at 1kHz
    • 78dB at 10kHz
    • 60dB at 100kHz
    • 36dB at 1MHz
  • Load transient response:
    • ±3mV with a 100mA to 6A load step
  • Adjustable output voltage range: 0.5V to 5.0V
  • Adjustable soft-start inrush control
  • BIAS rail:
    • Internal charge pump or 3V to 11V external rail
    • Internal charge pump is able to be disabled
  • Open-drain, power-good (PG) output
  • Package:
    • 3mm × 3mm, 16-pin WQFN
    • EVM RθJA: 21.9°C/W

The TPS7A56 is a low-noise (2.45µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 6A with only 90mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5V to 5V using a single external resistor. The combination of low noise, high PSRR (36dB at 1MHz), and high output-current capability makes the TPS7A56 designed for powering noise-sensitive components. These components (such as RF amplifiers, radar sensors, SERDES, and analog chipsets) are found in radar power, communication, and imaging applications.

Digital loads requiring low-input, low-output (LILO) voltage operation also benefit from exceptional accuracy, remote sensing, transient performance, and soft-start capabilities to provide best system performance. These loads include application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs). The versatility, performance, and small footprint make this LDO an excellent choice for high-current analog loadsand digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs. High-current analog loads include analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors.

The TPS7A56 is a low-noise (2.45µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 6A with only 90mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5V to 5V using a single external resistor. The combination of low noise, high PSRR (36dB at 1MHz), and high output-current capability makes the TPS7A56 designed for powering noise-sensitive components. These components (such as RF amplifiers, radar sensors, SERDES, and analog chipsets) are found in radar power, communication, and imaging applications.

Digital loads requiring low-input, low-output (LILO) voltage operation also benefit from exceptional accuracy, remote sensing, transient performance, and soft-start capabilities to provide best system performance. These loads include application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs). The versatility, performance, and small footprint make this LDO an excellent choice for high-current analog loadsand digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs. High-current analog loads include analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS7A56 6A, Low-VIN , Low-Noise, High-Accuracy, Ultra-Low Dropout (LDO) Voltage Regulator datasheet PDF | HTML Mar 21, 2025
White paper Measuring Output Noise for Ultra-Low Noise LDOs (Rev. A) PDF | HTML Sep 2, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A57EVM-056 — TPS7A57 evaluation module for 5-A, low-VIN, low-noise, high-accuracy LDO voltage regulator

The TPS7A57 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A57 linear regulator for possible use in their own circuit application. This EVM configuration contains a single low-noise, high-accuracy, linear regulator for a wide range of applications. (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A5601 PSPICE Transient Model

SBVMA08.ZIP (22 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos