TPS6594C12ARWERQ1

ACTIVE

Automotive 2.8-V to 5.5-V PMIC with five buck regulators and four low-dropout regulators | RWE | 56 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFNP (RWE) | 56
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS6594-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device operates from 3 V to 5.5 V input supply
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM classification level 2
    • Device CDM classification level C4A
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Input supply voltage monitor and over-voltage protection
    • Under/overvoltage monitors and over-current monitors on all output supply rails
    • Watchdog with selectable trigger / Q&A mode
    • Two error signal monitors (ESMs) with selectable level / PWM mode
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on internal configuration registers and non-volatile memory (NVM)
  • Low-power consumption
    • 2 µA typical shutdown current
    • 7 µA typical in back up supply only mode
    • 20 µA typical in low power standby mode
  • Five step-down switched-mode power supply (BUCK) regulators:
    • 0.3 V to 3.34 V output voltage range in 5, 10, or 20-mV steps
    • One with 4 A, three with 3.5 A, and one with 2 A output current capability
    • Flexible multi-phase capability for four BUCKs: up to 14 A output current from a single rail
    • Short-circuit and over-current protection
    • Internal soft-start for in-rush current limitation
    • 2.2 MHz / 4.4 MHz switching frequency
    • Ability to synchronize to external clock input
  • Three low-dropout (LDO) linear regulators with configurable bypass mode
    • 0.6 V to 3.3 V output voltage range with 50-mV steps in linear regulation mode
    • 1.7 V to 3.3 V output voltage range in bypass mode
    • 500 mA output current capability with short-circuit and over-current protection
  • One low-dropout (LDO) linear regulator with low-noise performance
    • 1.2 V to 3.3 V output voltage range in 25-mV steps
    • 300 mA output current capability with short-circuit and over-current protection
  • Configurable power sequence control in non-volatile memory (NVM):
    • Configurable power-up and power-down sequences between power states
    • Digital output signals can be included in the power sequences
    • Digital input signals can be used to trigger power sequence transitions
    • Configurable handling of safety-relevant errors
  • 32-kHz crystal oscillator with option to output a buffered 32-kHz clock output
  • Real-time clock (RTC) with alarm and periodic wake-up mechanism
  • One SPI or two I2C control interfaces , with second I2C interface dedicated for Q&A watchdog communication
  • Package option:
    • 8-mm × 8-mm 56-pin VQFNP with 0.5-mm pitch

Description for the TPS6594-Q1

The TPS6594-Q1 device provides four flexible multi-phase configurable BUCK regulators with 3.5 A output current per phase, and one additional BUCK regulator with 2 A output current.

All of the BUCK regulators can be synchronized to an internal 2.2-MHz or 4.4-MHz or an external 1-MHz, 2-MHz, or 4-MHz clock signal. To improve the EMC performance, an integrated spread-spectrum modulation can be added to the synchronized BUCK switching clock signal. This clock signal can also be made available to external devices through a GPIO output pin. The device provides four LDOs: three with 500-mA capability, which can be configured as load switches; one with 300-mA capability and low-noise performance.

Non-volatile memory (NVM) is used to control the default power sequences and default configurations, such as output voltage and GPIO configurations. The NVM is pre-programmed to allow start-up without external programming. Most static configurations, stored in the register map of the device, can be changed from the default through SPI or I2C interfaces to configure the device to meet many different system needs. The NVM contains a bit-integrity-error detection feature (CRC) to stop the power-up sequence if an error is detected, preventing the system from starting in an unknown state.

The TPS6594-Q1 includes a 32-kHz crystal oscillator, which generates an accurate 32-kHz clock for the integrated RTC module. A backup-battery management provides power to the crystal oscillator and the real-time clock (RTC) module from a coin cell battery or a super-cap in the event of power loss from the main supply.

The TPS6594-Q1 device includes protection and diagnostic mechanisms such as voltage monitoring on the input supply , input over-voltage protection, voltage monitoring on all BUCK and LDO regulator outputs, register and interface CRC, current-limit, short-circuit protection, thermal pre-warning, and over-temperature shutdown. The device also includes a Q&A or trigger mode watchdog to monitor for MCU software lockup, and two error signal monitor (ESM) inputs with fault injection options to monitor the error signals from the attached SoC or MCU. The TPS6594-Q1 can notify the processor of these events through the interrupt handler, allowing the MCU to take action in response.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more