Home Power management Multi-channel ICs (PMICs)

TPS65222-Q1

ACTIVE

Automotive, 5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B

Product details

Processor supplier Texas Instruments Processor name AM62A, AM62A-Q1, AM62D, AM62D-Q1, AM62P, AM62P-Q1 Regulated outputs (#) 7 Step-down DC/DC converter 4 LDO 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.3 Iout (max) (A) 10 TI functional safety category Functional Safety-Compliant Features Adaptive/Dynamic Voltage Scaling, Dynamic voltage scaling, I2C control, Multiple outputs, Power Sequencing, Power good, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125 Switching frequency (typ) (kHz) 2200, 4400 Processor series Sitara
Processor supplier Texas Instruments Processor name AM62A, AM62A-Q1, AM62D, AM62D-Q1, AM62P, AM62P-Q1 Regulated outputs (#) 7 Step-down DC/DC converter 4 LDO 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.3 Iout (max) (A) 10 TI functional safety category Functional Safety-Compliant Features Adaptive/Dynamic Voltage Scaling, Dynamic voltage scaling, I2C control, Multiple outputs, Power Sequencing, Power good, Undervoltage and overvoltage monitor Rating Automotive Operating temperature range (°C) -40 to 125 Switching frequency (typ) (kHz) 2200, 4400 Processor series Sitara
VQFN-HR (RAH) 36 30 mm² (6 mm × 5 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Input supply: 3V to 5.5V
    • Temperature grade 1: –40°C to +125°C (ambient)
    • HBM classification level 2
    • CDM classification level C4A
  • Functional safety-compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 system design
    • Documentation available to aid IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Undervoltage and overvoltage monitors and current limit on all output supply rails
    • Undervoltage and overvoltage monitors for two external supply rails and for input supply
    • Watchdog (trigger or Q&A)
    • Error signal monitor (level or PWM)
    • Temperature warning and thermal shutdown
    • Built-in self-test on voltage monitors
  • BUCK1 + BUCK2 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V (0.5V to 1.2V for dual-phase output)
    • Output current: 5.5A in single-phase, 10A in dual-phase
    • Switching frequency: 2.2MHz or 4.4MHz
  • BUCK3 + BUCK4 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V
    • Output current: 2.4A
    • Switching frequency: 2.2MHz or 4.4MHz
  • Two low-dropout (LDO) linear regulators with configurable load-switch mode
    • Output voltage: 0.6V to 3.3V in LDO-mode
    • Output current: 400mA
  • One low-dropout (LDO) linear regulator with low-noise performance and with configurable load-switch mode
    • Output voltage: 1.2V to 3.3V in LDO-mode
    • Output current: 300mA
  • Six configurable general-purpose input-output (GPIO) pins, reset and safe state outputs
  • OTP configurable power sequence
  • 36-pin, 5mm × 6mm, QFN package, 0.5mm pitch
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Input supply: 3V to 5.5V
    • Temperature grade 1: –40°C to +125°C (ambient)
    • HBM classification level 2
    • CDM classification level C4A
  • Functional safety-compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO26262 system design
    • Documentation available to aid IEC61508 system design
    • Systematic integrity up to ASIL-D
    • Systematic integrity up to SIL-3
    • Hardware integrity up to ASIL-B
    • Hardware integrity up to SIL-2
    • Undervoltage and overvoltage monitors and current limit on all output supply rails
    • Undervoltage and overvoltage monitors for two external supply rails and for input supply
    • Watchdog (trigger or Q&A)
    • Error signal monitor (level or PWM)
    • Temperature warning and thermal shutdown
    • Built-in self-test on voltage monitors
  • BUCK1 + BUCK2 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V (0.5V to 1.2V for dual-phase output)
    • Output current: 5.5A in single-phase, 10A in dual-phase
    • Switching frequency: 2.2MHz or 4.4MHz
  • BUCK3 + BUCK4 high-efficiency step-down DC/DC converters
    • Output voltage: 0.5V to 3.3V
    • Output current: 2.4A
    • Switching frequency: 2.2MHz or 4.4MHz
  • Two low-dropout (LDO) linear regulators with configurable load-switch mode
    • Output voltage: 0.6V to 3.3V in LDO-mode
    • Output current: 400mA
  • One low-dropout (LDO) linear regulator with low-noise performance and with configurable load-switch mode
    • Output voltage: 1.2V to 3.3V in LDO-mode
    • Output current: 300mA
  • Six configurable general-purpose input-output (GPIO) pins, reset and safe state outputs
  • OTP configurable power sequence
  • 36-pin, 5mm × 6mm, QFN package, 0.5mm pitch

The TPS65222-Q1 device meets the power management requirements of the latest processors and platforms in various safety-relevant applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for various automotive applications. The device has four step-down DC/DC (BUCK) converters, of which two can be used in a dual-phase configuration. Furthermore, the device has three low drop-out (LDO) regulators, which can also be used as load-switches.

The TPS65222-Q1 device meets the power management requirements of the latest processors and platforms in various safety-relevant applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for various automotive applications. The device has four step-down DC/DC (BUCK) converters, of which two can be used in a dual-phase configuration. Furthermore, the device has three low drop-out (LDO) regulators, which can also be used as load-switches.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Safety information is available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS65222-Q1 Power Management IC (PMIC) with 4 BUCKs and 3 LDOs for Safety-Relevant Applications datasheet PDF | HTML Aug 13, 2025
Design guide Sitara AM62A-Q1, AM62P-Q1, and AM62D-Q1 Power- Supply Design Using the TPS6522430-Q1 and TPS6522230-Q1 (Rev. A) PDF | HTML Jun 26, 2026
Product overview PMIC for Powering AM62Px Devices PDF | HTML Mar 14, 2024

Design & development

Power-supply solutions

Explore solutions that include the TPS65222-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

TPS65224Q1EVM — TPS652241-Q1 evaluation module

The TPS65224Q1EVM board can be used to test, demonstrate, debug and configure the TPS6522x power management IC for automotive and industrial applications. The device onboard is TPS6522430-Q1 which has a 2+1+1 phase configuration for the buck converters with one 10A output and two 2A outputs.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

PMIC-RTOS-DRIVERS — RTOS and Bare-Metal Drivers for Texas Instruments Power Managment ICs

This low-level driver package enables users to dynamically configure hardware and safety mechanisms of Texas Instruments functional safety compliant PMICs and assists in achieving functional safety goals.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAH) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos