Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS62810

ACTIVE

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 4 Vin (max) (V) 6 Vin (min) (V) 2.75 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, Thermal shutdown, Tracking, UVLO fixed EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 4 Vin (max) (V) 6 Vin (min) (V) 2.75 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, Thermal shutdown, Tracking, UVLO fixed EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
VQFN-HR (RWY) 9 6 mm² (3 mm × 2 mm)
  • Functional Safety-Capable
  • Input voltage range: 2.75V to 6V
  • Family of 1A, 2A, 3A, and 4A
  • Quiescent current 15µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Adjustable soft start
  • Forced PWM or PWM and PFM operation
  • Adjustable switching frequency of 1.8MHz to 4MHz
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Spread spectrum clocking - optional
  • Power-good output with window comparator
  • Functional Safety-Capable
  • Input voltage range: 2.75V to 6V
  • Family of 1A, 2A, 3A, and 4A
  • Quiescent current 15µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Adjustable soft start
  • Forced PWM or PWM and PFM operation
  • Adjustable switching frequency of 1.8MHz to 4MHz
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Spread spectrum clocking - optional
  • Power-good output with window comparator

The TPS6281x is family of pin-to-pin 1A, 2A, 3A, and 4A synchronous step-down DC/DC converters. All devices offer high efficiency and ease of use. The TPS6281x family is based on a peak current mode control topology. The TPS6281x is designed for industrial as well as telecommunication applications. Low resistive switches allow up to 4A continuous output current at high ambient temperature. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS6281x automatically enter power save mode at light loads to maintain high efficiency across the whole load range. The TPS6281x provide 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or forming tracking of the output voltage to an external source. This feature allows external sequencing of different supply rails and limiting the inrush current during start-up. The TPS6281x is available in a 3mm × 2mm VQFN package.

The TPS6281x is family of pin-to-pin 1A, 2A, 3A, and 4A synchronous step-down DC/DC converters. All devices offer high efficiency and ease of use. The TPS6281x family is based on a peak current mode control topology. The TPS6281x is designed for industrial as well as telecommunication applications. Low resistive switches allow up to 4A continuous output current at high ambient temperature. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS6281x automatically enter power save mode at light loads to maintain high efficiency across the whole load range. The TPS6281x provide 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or forming tracking of the output voltage to an external source. This feature allows external sequencing of different supply rails and limiting the inrush current during start-up. The TPS6281x is available in a 3mm × 2mm VQFN package.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS6281x 2.75V to 6V, Adjustable-Frequency Step-Down Converter datasheet (Rev. A) PDF | HTML Aug 4, 2026

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​