TPS62810EVM-015

TPS62810EVM-015

Order now

Overview

The TPS62810EVM-015 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS6281X-Q1 automotive step-down converter family. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 1.8-V output voltage that delivers up to 4 A.

Features
  • 2.7-V to 6.0-V input voltage range
  • 0.6-V to 5.5-V adjustable output voltage
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • 15-μA operating quiescent current
  • Power Save Mode for light-load efficiency
  • 100% duty cycle for lowest dropout
DC/DC converters
TPS62810 2.75V to 6V, 4A step-down converter with adjustable frequency and soft start in QFN package TPS62810-EP Enhanced product 6V, 4A adjustable-frequency step-down DC/DC converter TPS62810-Q1 Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package TPS62810M 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature TPS62811 2.75V to 6V, 1A step-down converter with adjustable frequency and soft start in QFN package TPS62811-EP Enhanced product 6V, 1A adjustable-frequency step-down DC/DC converter TPS62811-Q1 Automotive 2.75-V to 6-V, 1-A step-down converter in a 2mm x 3mm wettable-flanks QFN package TPS62811M 2.75-V to 6-V, 1-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature TPS62812 2.75V to 6V, 2A step-down converter with adjustable frequency and soft start in QFN package TPS62812-EP Enhanced product 6V, 2A adjustable-frequency step-down DC/DC converter TPS62812-Q1 Automotive 2.75-V to 6-V, 2-A step-down converter in a 2mm x 3mm wettable-flanks QFN package TPS62812M 2.75-V to 6-V, 2-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature TPS62813 2.75V to 6V, 3A step-down converter with adjustable frequency and soft start in QFN package TPS62813-EP Enhanced product 6V, 3A adjustable-frequency step-down DC/DC converter TPS62813-Q1 Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks TPS62813M 2.75-V to 6-V, 3-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature
Download View video with transcript Video

Order & start development

Evaluation board

TPS62810EVM-015 — Buck Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62810EVM-015 Buck Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62810EVM-015 Evaluation Module (Rev. A) PDF | HTML Mar 17, 2021
Certificate TPS62810EVM-015 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos