TPS53647RTATG4

ACTIVE

4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC | RTA | 40 | -40 to 125

ACTIVE Custom reel may be available
Same as: TPS53647RTATG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTA) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS53647

  • 8-bit Selectable BOOT Voltage via Pinstrap or NVM: 0.5 V to 2.5 V (down to 5-mV Step)
  • 1-, 2-, 3-, or 4- Phase Operation
  • PMBus System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • 1.8-V and 3.3-V PMBus Bias Compatible
  • Fault Reporting: Output Voltage, Output Current, and Temperature
  • Configurable with Non-Volatile Memory (NVM) or Resistor Pinstrap
  • 16 Levels of Programmable OCP with Pinstrap or NVM
  • Fast Transient with DCAP+Control
  • Optimized Efficiency at Light and Heavy Loads
  • Support Pre-Bias Startup
  • Phase Current Imbalance Detection and Reporting
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with CSD95372BQ5MC NexFET Power Stage
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections with Closed-loop Frequency Control
  • Patented AutoBalance Phase Balancing
  • Uses TI’s Fusion Digital Power Designer GUI
  • Dynamic Phase Shedding with Programmable Current Threshold
  • Conversion Voltage Range: 4.5 V to 17 V
  • Small, 6 mm × 6 mm, 40-Pin, QFN, PowerPAD Package

Description for the TPS53647

The TPS53647 is a high-current, multi-phase, step-down controller. The device offers built-in non volatile memory (NVM) and PMBus interface. It is compatible with the NexFET power stages (CSD95372BQ5MC). The TPS53647 provides 8-bit BOOT voltage selection covering output voltage from 0.5 V to 2.5 V, with steps as small as 5 mV, which is ideal for high current application with accurate output voltage setting. Advanced control features such as D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance, and high efficiency. The TPS53647 also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at light loads. In addition, the TPS53647 supports the PMBus communication interface with systems for telemetry of voltage, current, power, temperature, and fault conditions. Some of the configurations can be programmed by pinstrap or PMBus and stored in non-volatile memory to minimize the external component count.

The TPS53647 is offered in a space saving, thermally enhanced 40-pin QFN package and is rated to operate from –40°C to 125°C.

For all available packages, see the orderable addendum at the
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more