Vabsmax_cont (V)
92
Vin (max) (V)
80
Vin (min) (V)
9
Current limit (max) (A)
20
Current limit (min) (A)
2
Features
Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, PMBus, Power good signal, Short-circuit protection, Thermal shutdown
Overcurrent response
Circuit breaker
Fault response
Auto-retry, Latch-off
Ron (typ) (mΩ)
3.5
Overvoltage response
Cut-off
Rating
Catalog
Soft start
Adjustable
Quiescent current (Iq) (typ) (A)
0.004
Device type
eFuses and hot swap controllers
Operating temperature range (°C)
-40 to 125
Vabsmax_cont (V)
92
Vin (max) (V)
80
Vin (min) (V)
9
Current limit (max) (A)
20
Current limit (min) (A)
2
Features
Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, PMBus, Power good signal, Short-circuit protection, Thermal shutdown
Overcurrent response
Circuit breaker
Fault response
Auto-retry, Latch-off
Ron (typ) (mΩ)
3.5
Overvoltage response
Cut-off
Rating
Catalog
Soft start
Adjustable
Quiescent current (Iq) (typ) (A)
0.004
Device type
eFuses and hot swap controllers
Operating temperature range (°C)
-40 to 125