TPS1689EVM

TPS1689EVM

Order now

Overview

The TPS1685EVM is used to evaluate the performance of the TPS1685 eFuse device. The TPS1685EVM comes with two TPS16851 eFuses connected in parallel to evaluate a 54V (typical) and 40A (steady state) design. This evaluation module incorporates two TPS16851 devices in parallel, which supports a 2kW input power path protection design at an input voltage of 48V.

Features
  • 40V to 54V (typical) operation
  • 25A and 44A programmable circuit breaker threshold using on-board jumpers
  • Adjustable reference voltage (VIREF) for overcurrent, short-circuit protection, and active current sharing blocks through VIREF (32h) register
  • Adjustable output voltage slew rate control both in hardware and firmware
  • Adjustable transient current blanking timer in firmware through OC_TIMER (14h) register
  • Adjustable active current sharing threshold using on-board jumpers
eFuses (integrated hot swaps)
TPS1689 9V-to-80V, 3.5mΩ, 20A stackable eFuse with PMBus® digital telemetry
Download View video with transcript Video

Order & start development

Evaluation board

TPS1689EVM — TPS1689 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS1689EVM TPS1689 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TPS1689 Evaluation Module for eFuse (Rev. A) PDF | HTML Oct 8, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos