SN65HVD234

ACTIVE

3.3 V CAN Transceiver with Sleep Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCAN3413 ACTIVE 3.3-V CAN FD transceiver with flexible IO and standby mode 3.3V CAN transceiver with 58-V bus fault protection, +/-30V Common mode range and 1.7-V to 3.6-V IO support
TCAN3414 ACTIVE 3.3-V CAN FD transceiver with shut-down and standby mode 3.3V CAN transceiver with 58-V bus fault protection, +/-30V Common mode range and Shutdown mode support

Product details

Features Standby Architecture 12V, 24V Bus fault voltage (V) -36 to 36 Protocols CAN Supply voltage (VCC) (V) 3V to 3.6V Signaling rate (max) (Mbps) 1 Number of channels 1 Rating Catalog
Features Standby Architecture 12V, 24V Bus fault voltage (V) -36 to 36 Protocols CAN Supply voltage (VCC) (V) 3V to 3.6V Signaling rate (max) (Mbps) 1 Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Single 3.3-V Supply Voltage
  • Bus Pins Fault Protection Exceeds ±36 V
  • Bus Pins ESD Protection Exceeds ±16 kV HBM
  • Compatible With ISO 11898-2
  • GIFT/ICT Compliant
  • Data Rates up to 1 Mbps
  • Extended –7 V to 12 V Common Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Emissions Performance
  • Unpowered Node Does Not Disturb the Bus
  • Low Current Standby Mode, 200-µA (Typical)
  • SN65HVD233: Loopback Mode
  • SN65HVD234: Ultra Low Current Sleep Mode
    • 50-nA Typical Current Consumption
  • SN65HVD235: Autobaud Loopback Mode
  • Thermal Shutdown Protection
  • Power up and Down With Glitch-Free Bus Inputs and Outputs
    • High-Input Impedance With Low VCC
    • Monolithic Output During Power Cycling
  • Single 3.3-V Supply Voltage
  • Bus Pins Fault Protection Exceeds ±36 V
  • Bus Pins ESD Protection Exceeds ±16 kV HBM
  • Compatible With ISO 11898-2
  • GIFT/ICT Compliant
  • Data Rates up to 1 Mbps
  • Extended –7 V to 12 V Common Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Emissions Performance
  • Unpowered Node Does Not Disturb the Bus
  • Low Current Standby Mode, 200-µA (Typical)
  • SN65HVD233: Loopback Mode
  • SN65HVD234: Ultra Low Current Sleep Mode
    • 50-nA Typical Current Consumption
  • SN65HVD235: Autobaud Loopback Mode
  • Thermal Shutdown Protection
  • Power up and Down With Glitch-Free Bus Inputs and Outputs
    • High-Input Impedance With Low VCC
    • Monolithic Output During Power Cycling

The SN65HVD233, SN65HVD234, and SN65HVD235 are used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, each provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the devices feature cross-wire protection, overvoltage protection up to ±36 V, loss of ground protection, overtemperature (thermal shutdown) protection, and common-mode transient protection of ±100 V. These devices operate over a wide –7 V to 12 V common-mode range. These transceivers are the interface between the host CAN controller on the microprocessor and the differential CAN bus used in industrial, building automation, transportation, and automotive applications.

Modes: The RS pin (pin 8) of the SN65HVD233, SN65HVD234, and SN65HVD235 provides three modes of operation: high-speed, slope control, and low-power standby mode. The high-speed mode of operation is selected by connecting pin 8 directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor between the RS pin and ground. The slope will be proportional to the pin’s output current. With a resistor value of 10 kΩ the device driver will have a slew rate of ~15 V/µs and with a value of 100 kΩ the device will have ~2.0 V/µs slew rate. For more information about slope control, refer to Feature Description.

The SN65HVD233, SN65HVD234, and SN65HVD235 enter a low-current standby (listen only) mode during which the driver is switched off and the receiver remains active if a high logic level is applied to the RS pin. If the local protocol controller needs to transmit a message to the bus it will have to return the device to either high-speed mode or slope control mode via the RS pin.

Loopback (SN65HVD233): A logic high on the loopback (LBK) pin (pin 5) of the SN65HVD233 places the bus output and bus input in a high-impedance state. Internally, the D to R path of the device remains active and available for driver to receiver loopback that can be used for self-diagnostic node functions without disturbing the bus. For more information on the loopback mode, refer to Feature Description.

Ultra Low-Current Sleep (SN65HVD234): The SN65HVD234 enters an ultra low-current sleep mode in which both the driver and receiver circuits are deactivated if a low logic level is applied to EN pin (pin 5). The device remains in this sleep mode until the circuit is reactivated by applying a high logic level to pin 5.

Autobaud Loopback (SN65HVD235): The AB pin (pin 5) of the SN65HVD235 implements a bus listen-only loopback feature which allows the local node controller to synchronize its baud rate with that of the CAN bus. In autobaud mode, the bus output of the driver is placed in a high-impedance state while the bus input of the receiver remains active. There is an internal D pin to R pin loopback to assist the controller in baud rate detection, or the autobaud function. For more information on the autobaud mode, refer to Feature Description.

The SN65HVD233, SN65HVD234, and SN65HVD235 are used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, each provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the devices feature cross-wire protection, overvoltage protection up to ±36 V, loss of ground protection, overtemperature (thermal shutdown) protection, and common-mode transient protection of ±100 V. These devices operate over a wide –7 V to 12 V common-mode range. These transceivers are the interface between the host CAN controller on the microprocessor and the differential CAN bus used in industrial, building automation, transportation, and automotive applications.

Modes: The RS pin (pin 8) of the SN65HVD233, SN65HVD234, and SN65HVD235 provides three modes of operation: high-speed, slope control, and low-power standby mode. The high-speed mode of operation is selected by connecting pin 8 directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor between the RS pin and ground. The slope will be proportional to the pin’s output current. With a resistor value of 10 kΩ the device driver will have a slew rate of ~15 V/µs and with a value of 100 kΩ the device will have ~2.0 V/µs slew rate. For more information about slope control, refer to Feature Description.

The SN65HVD233, SN65HVD234, and SN65HVD235 enter a low-current standby (listen only) mode during which the driver is switched off and the receiver remains active if a high logic level is applied to the RS pin. If the local protocol controller needs to transmit a message to the bus it will have to return the device to either high-speed mode or slope control mode via the RS pin.

Loopback (SN65HVD233): A logic high on the loopback (LBK) pin (pin 5) of the SN65HVD233 places the bus output and bus input in a high-impedance state. Internally, the D to R path of the device remains active and available for driver to receiver loopback that can be used for self-diagnostic node functions without disturbing the bus. For more information on the loopback mode, refer to Feature Description.

Ultra Low-Current Sleep (SN65HVD234): The SN65HVD234 enters an ultra low-current sleep mode in which both the driver and receiver circuits are deactivated if a low logic level is applied to EN pin (pin 5). The device remains in this sleep mode until the circuit is reactivated by applying a high logic level to pin 5.

Autobaud Loopback (SN65HVD235): The AB pin (pin 5) of the SN65HVD235 implements a bus listen-only loopback feature which allows the local node controller to synchronize its baud rate with that of the CAN bus. In autobaud mode, the bus output of the driver is placed in a high-impedance state while the bus input of the receiver remains active. There is an internal D pin to R pin loopback to assist the controller in baud rate detection, or the autobaud function. For more information on the autobaud mode, refer to Feature Description.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet SN65HVD23x 3.3-V CAN Bus Transceivers datasheet (Rev. H) PDF | HTML Nov 20, 2018
Application note Overview of 3.3V Controller Area Network (CAN) Transceivers (Rev. A) PDF | HTML May 29, 2025
Technical article Top five reasons to use 3.3V CAN transceivers PDF | HTML Oct 18, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

LAUNCHXL-F280049C is a low-cost development board for TI C2000™ Real-Time Controllers series of F28004x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad offers extra (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xDTMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65HVD233 IBIS Model (Rev. A)

SLLC326A.ZIP (71 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos