SN55LVTA4MDTSEP

ACTIVE

Radiation-tolerant, Quad-channel high-speed differential line driver | D | 16 | -55 to 125

ACTIVE Custom reel may be available
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SN55LVTA4-SEP

  • VID V62/25605-01XE
  • Total ionizing dose characterized at 30krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 50MeV-cm2 /mg
    • Single event transient (SET) characterized to 50MeV-cm2/mg.
  • Meet or exceed the requirements of ANSI TIA/EIA-644 standard
  • Low-voltage differential signaling with typical output voltage of 350mV and 100Ω load
  • Typical output voltage rise and fall times of 500ps (400Mbps)
  • Typical propagation delay times of 1.7ns
  • Operate from a single 3.3V supply
  • Power dissipation 25mW typical per driver at 200MHz
  • Driver at high impedance when disabled or with VCC = 0
  • Bus-terminal ESD protection exceeds 8kV
  • Low-voltage TTL (LVTTL) logic input levels
  • Cold sparing for space and high reliability applications requiring redundancy
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold wire, NiPdAu lead finish
    • One assembly and test site, one fabrication site
    • Extended product life cycle
    • Military (–55°C to 125°C) temperature range
    • Product traceability
    • Meets NASA ASTM E595 outgassing specification

Description for the SN55LVTA4-SEP

The SN55LVTA4-SEP is a differential line driver that implements the electrical characteristics of low-voltage differential signaling (LVDS) with a 3.3V supply. This driver delivers a minimum differential output voltage magnitude of 247mV into a 100Ω load when enabled.

The intended application of this device and signaling technique is both point-to-point and multi-drop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100Ω. The transmission media can be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVTA4-SEP is characterized for operation from –55°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more