SN55LVTA4-SEP

ACTIVE

SN55LVTA4-SEP

ACTIVE

Product details

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating Space Operating temperature range (°C) -55 to 125
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating Space Operating temperature range (°C) -55 to 125
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • VID V62/25605-01XE
  • Total ionizing dose characterized at 30krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 50MeV-cm2 /mg
    • Single event transient (SET) characterized to 50MeV-cm2/mg.
  • Meet or exceed the requirements of ANSI TIA/EIA-644 standard
  • Low-voltage differential signaling with typical output voltage of 350mV and 100Ω load
  • Typical output voltage rise and fall times of 500ps (400Mbps)
  • Typical propagation delay times of 1.7ns
  • Operate from a single 3.3V supply
  • Power dissipation 25mW typical per driver at 200MHz
  • Driver at high impedance when disabled or with VCC = 0
  • Bus-terminal ESD protection exceeds 8kV
  • Low-voltage TTL (LVTTL) logic input levels
  • Cold sparing for space and high reliability applications requiring redundancy
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold wire, NiPdAu lead finish
    • One assembly and test site, one fabrication site
    • Extended product life cycle
    • Military (–55°C to 125°C) temperature range
    • Product traceability
    • Meets NASA ASTM E595 outgassing specification
  • VID V62/25605-01XE
  • Total ionizing dose characterized at 30krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 50MeV-cm2 /mg
    • Single event transient (SET) characterized to 50MeV-cm2/mg.
  • Meet or exceed the requirements of ANSI TIA/EIA-644 standard
  • Low-voltage differential signaling with typical output voltage of 350mV and 100Ω load
  • Typical output voltage rise and fall times of 500ps (400Mbps)
  • Typical propagation delay times of 1.7ns
  • Operate from a single 3.3V supply
  • Power dissipation 25mW typical per driver at 200MHz
  • Driver at high impedance when disabled or with VCC = 0
  • Bus-terminal ESD protection exceeds 8kV
  • Low-voltage TTL (LVTTL) logic input levels
  • Cold sparing for space and high reliability applications requiring redundancy
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold wire, NiPdAu lead finish
    • One assembly and test site, one fabrication site
    • Extended product life cycle
    • Military (–55°C to 125°C) temperature range
    • Product traceability
    • Meets NASA ASTM E595 outgassing specification

The SN55LVTA4-SEP is a differential line driver that implements the electrical characteristics of low-voltage differential signaling (LVDS) with a 3.3V supply. This driver delivers a minimum differential output voltage magnitude of 247mV into a 100Ω load when enabled.

The intended application of this device and signaling technique is both point-to-point and multi-drop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100Ω. The transmission media can be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVTA4-SEP is characterized for operation from –55°C to 125°C.

The SN55LVTA4-SEP is a differential line driver that implements the electrical characteristics of low-voltage differential signaling (LVDS) with a 3.3V supply. This driver delivers a minimum differential output voltage magnitude of 247mV into a 100Ω load when enabled.

The intended application of this device and signaling technique is both point-to-point and multi-drop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100Ω. The transmission media can be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVTA4-SEP is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
NEW SN55LVRA4-SEP ACTIVE Radiation-tolerant, Quad-channel high-speed differential receiver Line Receiver version

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet SN55LVTA4-SEP Radiation Tolerant Quad Channel High-Speed Differential Line Driver datasheet (Rev. A) PDF | HTML Jun 30, 2025
* Radiation & reliability report SN55LVTA4-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML Jun 23, 2025
* Radiation & reliability report SN55LVTA4-SEP Total Ionizing Dose (TID) Report PDF | HTML Jun 23, 2025
* Radiation & reliability report SN55LVTA4-SEP Production Flow and Reliability Report PDF | HTML Jun 3, 2025
* VID SN55LVTA4-SEP VID SN55LVTA4-SEP VID V62/25605 May 5, 2026
Application brief LVDS Designs for SpaceWire PDF | HTML Oct 14, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65LVDS31-33EVM — Evaluation Module for SN65LVDS31 and SN65LVDS33

TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.

As seen in the Combination (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65LVDS31 IBIS Model (Rev. B)

SLLC012A (29 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos