Product details

Rating Automotive Architecture Gate driver Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, I2C, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 60, 65 Features Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Integrated protections UVLO, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET) Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Gate driver Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, I2C, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 60, 65 Features Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Integrated protections UVLO, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET) Operating temperature range (°C) -40 to 125
WQFN (RRY) 32 24 mm² 6 x 4
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet MCF8329A-Q1 Automotive Sensorless Field Oriented Control (FOC) Three-phase BLDC Gate Driver datasheet PDF | HTML 31 Mar 2025
White paper 未來 SDV 車輛內部:整合遙控邊緣 節點 PDF | HTML 26 Sep 2025
White paper 내일의 SDV 살펴보기: 원격 제어 에 지 노드 통합 PDF | HTML 26 Sep 2025
White paper Inside Tomorrow’s SDVs: Integrating Remote-Controlled Edge Nodes PDF | HTML 22 Sep 2025
Application note Getting Started with MOTORSTUDIO PDF | HTML 15 Apr 2025
Application note MCF83xx - Open Loop to Closed Loop Handoff Tuning PDF | HTML 15 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCF8329RRYEVM — MCF8329A-Q1 evaluation module for 32-pin WQFN package

The MCF8329RRYEVM enables users to evaluate the performance of a 32-pin WQFN packaged MCF8329A-Q1 motor driver. The evaluation module (EVM) includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates (...)
User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

MOTORSTUDIO Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
MCF8315A 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8329A 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329A-Q1 Automotive, 12V and 24V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS-Q1 Automotive, 12V and 24V, sensorless field-oriented control (FOC) three-phase BLDC gate driver MC121-Q1 Automotive, 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor
Hardware development
Evaluation board
MCF8315EVM MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM MCF8315 evaluation module for 24-pin plastic small-outline package (PWP) MCF8316AEVM MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM MCF8316D evaluation module MCF8329EVM MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329RRYEVM MCF8329A-Q1 evaluation module for 32-pin WQFN package MCF8329HSRRYEVM MCF8329HS evaluation module MC121EVM MC121 evaluation module
Download options
Gerber file

MCF8329RRYEVM Hardware Design Files

SLLC475.ZIP (11552 KB)
Package Pins CAD symbols, footprints & 3D models
WQFN (RRY) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos