Select a version

Select a version

No results found. Please clear your search and try again.

MOTORSTUDIO-GUI

Motor Studio GUI for tuning and evaluating BLDC motor drivers

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 0.1.40
Release date: Oct 24, 2026
lock = Requires export approval (1 minute)
Products
Integrated control BLDC drivers
MC111 — 20-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121 — 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121-Q1 — Automotive, 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MCF8315A — 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C — 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 — Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D — 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316A — 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 — Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D — 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8329A — 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329A-Q1 — Automotive, 12V and 24V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS — High-speed, 60V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS-Q1 — Automotive, 12V and 24V, sensorless field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MC121EVM — MC121 evaluation module MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM — MCF8315 evaluation module for 24-pin plastic small-outline package (PWP) MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM — MCF8316D evaluation module MCF8329EVM — MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329HSEVM — MCF8329HS evaluation module MCF8329HSRRYEVM — MCF8329HS evaluation module for WQFN package (RRY) MCF8329RRYEVM — MCF8329A-Q1 evaluation module for 32-pin WQFN package

Release Information

Motor Studio GUI for tuning and evaluating BLDC motor drivers

Supported Devices:


  • MCF8316A
  • MCF8316C
  • MCF8316C-Q1
  • MCF8315A
  • MCF8315C
  • MCF8315C-Q1
  • MCF8329A
  • MCF8315D
  • MCF8316D
  • MCF8329A
  • MCF8329A-Q1
  • MCF8329HS
  • MCF8329HS-Q1
  • MC121
  • MC121-Q1
  • MC111

What's new

  • Updated register map for MC121, MC121-Q1 and MC111 to reflect the changes in the datasheet.
  • Merged Fault and Controls tab for better visibility.
  • Option to enable or disable I2C connection, to operate device with external PWM or Analog input for speed control.
  • Bugfix for speed plot in offline mode.