LV5144

ACTIVE

95-V synchronous DC/DC buck controller 

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 95 Vin (min) (V) 6 Vout (max) (V) 60 Vout (min) (V) 0.8 Control mode Voltage mode Features Adjustable current limit, Enable, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 2000 Duty cycle (max) (%) 99 Number of phases 1 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 95 Vin (min) (V) 6 Vout (max) (V) 60 Vout (min) (V) 0.8 Control mode Voltage mode Features Adjustable current limit, Enable, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 2000 Duty cycle (max) (%) 99 Number of phases 1 TI functional safety category Functional Safety-Capable
VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
    • Device temperature grade 1: –40°C to +125°C ambient temperature range
  • Versatile synchronous buck DC/DC controller
    • 6-V to 95-V wide input voltage range
    • 125°C maximum junction temperature
    • 0.8-V reference with ±1% feedback accuracy
    • 0.8-V to 60-V adjustable output voltage
    • 45-ns t ON(min) for high V IN / V OUT ratio
    • 145-ns t OFF(min) for low dropout
    • Lossless R DS(on) or shunt current sensing
    • Optimized for CISPR 11 and CISPR 32 Class B EMI requirements
  • 100-kHz to 1-MHz switching frequency
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM
  • 7.5-V gate drivers for standard V TH MOSFETs
    • 14-ns adaptive dead-time control
    • 2.3-A source and 3.5-A sink capability
  • Inherent protection features for robust design
    • Adjustable output voltage soft start
    • Hiccup-mode overcurrent protection
    • Input UVLO with hysteresis
    • VCC and gate-drive UVLO protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • Thermal shutdown protection with hysteresis
  • 20-pin VQFN package with wettable flanks
    • Device temperature grade 1: –40°C to +125°C ambient temperature range
  • Versatile synchronous buck DC/DC controller
    • 6-V to 95-V wide input voltage range
    • 125°C maximum junction temperature
    • 0.8-V reference with ±1% feedback accuracy
    • 0.8-V to 60-V adjustable output voltage
    • 45-ns t ON(min) for high V IN / V OUT ratio
    • 145-ns t OFF(min) for low dropout
    • Lossless R DS(on) or shunt current sensing
    • Optimized for CISPR 11 and CISPR 32 Class B EMI requirements
  • 100-kHz to 1-MHz switching frequency
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM
  • 7.5-V gate drivers for standard V TH MOSFETs
    • 14-ns adaptive dead-time control
    • 2.3-A source and 3.5-A sink capability
  • Inherent protection features for robust design
    • Adjustable output voltage soft start
    • Hiccup-mode overcurrent protection
    • Input UVLO with hysteresis
    • VCC and gate-drive UVLO protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • Thermal shutdown protection with hysteresis
  • 20-pin VQFN package with wettable flanks

The LV5144 95-V, synchronous, buck controller regulates from a high input voltage source or from an input rail subject to high-voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 45 ns gives large step-down ratios, enabling the direct step-down conversion from a 48-V nominal input to low-voltage rails for reduced system complexity and design cost. The LV5144 continues to operate during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making an excellent choice for high-performance industrial controls, robotics, datacom, and RF applications.

Forced-PWM (FPWM) operation eliminates switching frequency variation to minimize EMI, while user-selectable diode emulation lowers current consumption at light-load conditions. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

The LV5144 95-V, synchronous, buck controller regulates from a high input voltage source or from an input rail subject to high-voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 45 ns gives large step-down ratios, enabling the direct step-down conversion from a 48-V nominal input to low-voltage rails for reduced system complexity and design cost. The LV5144 continues to operate during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making an excellent choice for high-performance industrial controls, robotics, datacom, and RF applications.

Forced-PWM (FPWM) operation eliminates switching frequency variation to minimize EMI, while user-selectable diode emulation lowers current consumption at light-load conditions. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LV5144 95-V, Synchronous, BuckDC/DCController With Wide Duty Cycle Range datasheet PDF | HTML 17 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5146-Q1-EVM12V — Synchronous buck controller evaluation module

The LM5146-Q1-EVM12V high density evaluation module (EVM) is designed to showcase the performance of the LM5146-Q1 high performance, synchronous buck DC-DC buck controller with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos