Home Power management DC/DC switching regulators DC/DC converters
NEW

LMR60450-Q1

PREVIEW

Automotive, 36V, 5A synchronous buck converter with low Iq and high efficiency with minimized COUT

Product details

Rating Automotive Topology Buck Iout (max) (A) 5 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 5 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
WQFN-FCRLF (VBC) 9 5 mm² (2.5 mm × 2 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Programmable output voltage options available in fixed 3.3V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Ultra-low quiescent current
    • Shutdown current: 0.65µA
    • No load standby current: 5µA
  • Optimized control loop for low output capacitance
  • Optimized for ultra low EMI requirements:
    • Facilitates CISPR 25 class 5 compliance
    • Low inductance HotRod™ QFN package
    • Spread spectrum options available
  • Switching frequency from 200kHz – 2.2MHz
  • Low minimum on time tON (30ns typical)
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
  • Power-Good output for power sequencing
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Programmable output voltage options available in fixed 3.3V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Ultra-low quiescent current
    • Shutdown current: 0.65µA
    • No load standby current: 5µA
  • Optimized control loop for low output capacitance
  • Optimized for ultra low EMI requirements:
    • Facilitates CISPR 25 class 5 compliance
    • Low inductance HotRod™ QFN package
    • Spread spectrum options available
  • Switching frequency from 200kHz – 2.2MHz
  • Low minimum on time tON (30ns typical)
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
  • Power-Good output for power sequencing

The LMR60450-Q1 is a 3V to 36V (42V transient), 5Aautomotive-grade synchronous buck converter. The LMR60450-Q1 is available in an ultra compact 2.5mm × 2mm QFN-9 package with wettable flanks, that helps minimize inductance and achieve low EMI performance to facilitate qualification of automotive and other noise-sensitive designs.

All device variants are capable of output voltages ranging from 1V to 20V in adjustable output configuration. Each variant is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison Table provides details on the fixed output voltage options. The current-mode control architecture with 30ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation.

Open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60450-Q1 allows the user to select between forced pulse width modulation (FPWM), auto mode, or external synchronization mode of operation.

The LMR60450-Q1 is designed to offer reduced output capacitance leading to compact PCB layout and system cost savings. The LMR60450-Q1 is a part of a family of pin-compatible devices ranging in current levels from 0.6A to 6A.

The LMR60450-Q1 is a 3V to 36V (42V transient), 5Aautomotive-grade synchronous buck converter. The LMR60450-Q1 is available in an ultra compact 2.5mm × 2mm QFN-9 package with wettable flanks, that helps minimize inductance and achieve low EMI performance to facilitate qualification of automotive and other noise-sensitive designs.

All device variants are capable of output voltages ranging from 1V to 20V in adjustable output configuration. Each variant is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison Table provides details on the fixed output voltage options. The current-mode control architecture with 30ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation.

Open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60450-Q1 allows the user to select between forced pulse width modulation (FPWM), auto mode, or external synchronization mode of operation.

The LMR60450-Q1 is designed to offer reduced output capacitance leading to compact PCB layout and system cost savings. The LMR60450-Q1 is a part of a family of pin-compatible devices ranging in current levels from 0.6A to 6A.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMR60450-Q1 3V to 36V, 5A , Automotive, Synchronous Buck Converter Optimized for High Power Density, Low EMI, and Low Output Capacitance datasheet PDF | HTML Sep 29, 2025
Functional safety information LMR604xx and LMR604xx-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 28, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR60460QEVM — LMR60460-Q1 evaluation module

The LMR60460-Q1 is a 36V, 6A DC/DC buck converter that features synchronous rectification to achieve high conversion efficiency in a small footprint. The evaluation module (EVM) operates over a wide input voltage range of 6V to 36V to provide a regulated 5.0V output up to 6A load at 400kHz (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VBC) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos