NEW

LMR60420-Q1

ACTIVE

36-V, 2A, synchronous buck converter with low Iq and high-efficiency with minimized Cout

Product details

Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 4 Duty cycle (max) (%) 98 Type Converter
Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 4 Duty cycle (max) (%) 98 Type Converter
WQFN-HR (RAK) 9 5 mm² 2.5 x 2
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Ultra-low quiescent current
    • Shutdown current: 0.65µA
    • No load standby current: 5µA
  • Pin programmable output voltage options available in fixed 3.3V/ADJ and 5V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Low minimum tON (30ns typical)
  • Designed for low electromagnetic interference (EMI) requirements:
    • Facilitates CISPR 25 class 5 compliance
    • Low inductance HotRod™ QFN package
    • Spread spectrum options available
  • Programmable switching frequency from200kHz – 2.2MHz
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
    • Pin compatible with LMR60406-Q1, LMR60410-Q1, LMR60430-Q1, and LMR60440-Q1
  • Power-Good output for power sequencing
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Functional Safety-Capable
  • Wide operating input voltage: 3V to 36V (42V absolute maximum)
  • Ultra-low quiescent current
    • Shutdown current: 0.65µA
    • No load standby current: 5µA
  • Pin programmable output voltage options available in fixed 3.3V/ADJ and 5V/ADJ
    • Adjustable output voltage range from 1V to 20V
  • Low minimum tON (30ns typical)
  • Designed for low electromagnetic interference (EMI) requirements:
    • Facilitates CISPR 25 class 5 compliance
    • Low inductance HotRod™ QFN package
    • Spread spectrum options available
  • Programmable switching frequency from200kHz – 2.2MHz
  • FPWM, PFM, or external frequency synchronization available
  • Designed for scalable power supplies
    • Pin compatible with LMR60406-Q1, LMR60410-Q1, LMR60430-Q1, and LMR60440-Q1
  • Power-Good output for power sequencing

The LMR60420-Q1 is a 3V to 36V (42V transient), 2A, synchronous buck converter designed for automotive applications. The LMR60420-Q1 offers variants with spread spectrum in an ultra-compact, 2.5mm × 2mm, HotRod QFN-9 package with wettable flanks available, which reduces inductance and achieves low (EMI) performance to facilitate qualification of automotive and other noise-sensitive designs. All device variants are capable of output voltages ranging from 1V to 20V by including a resistor divider between the output voltage node, feedback, and ground. Each variant of the device is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison Table provides details on the fixed output voltage options. The current-mode control architecture with 30ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. An open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60420-Q1 allows the user to select between modes of operation. Forced pulse width modulation (FPWM) mode results in constant switching frequency across load while auto mode allows for seamless transitions between pulse width modulation (PWM) and pulse frequency modulation (PFM) switching. In auto mode, the LMR60420-Q1 consumes only 5µA of quiescent current, which makes sure of high efficiency at all loads. Few external components are needed allowing for compact PCB layout. The LMR60420-Q1 is a part of a family of pin compatible devices ranging in current levels from 0.6A to 6A.

The LMR60420-Q1 is a 3V to 36V (42V transient), 2A, synchronous buck converter designed for automotive applications. The LMR60420-Q1 offers variants with spread spectrum in an ultra-compact, 2.5mm × 2mm, HotRod QFN-9 package with wettable flanks available, which reduces inductance and achieves low (EMI) performance to facilitate qualification of automotive and other noise-sensitive designs. All device variants are capable of output voltages ranging from 1V to 20V by including a resistor divider between the output voltage node, feedback, and ground. Each variant of the device is also capable of delivering a fixed output voltage by connecting the output voltage node directly to the feedback pin. The Device Comparison Table provides details on the fixed output voltage options. The current-mode control architecture with 30ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. An open drain power-good output facilitates power sequencing requirements. The MODE/SYNC pin of the LMR60420-Q1 allows the user to select between modes of operation. Forced pulse width modulation (FPWM) mode results in constant switching frequency across load while auto mode allows for seamless transitions between pulse width modulation (PWM) and pulse frequency modulation (PFM) switching. In auto mode, the LMR60420-Q1 consumes only 5µA of quiescent current, which makes sure of high efficiency at all loads. Few external components are needed allowing for compact PCB layout. The LMR60420-Q1 is a part of a family of pin compatible devices ranging in current levels from 0.6A to 6A.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMR60420-Q1 3V to 36V, 2A , Automotive, Synchronous Buck Converter Optimized for High Power Density, Low EMI, and Low Output Capacitance datasheet (Rev. A) PDF | HTML 28 Aug 2025
Functional safety information LMR60420, LMR60420-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 12 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RAK) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos