LMK5B12212RGCR

ACTIVE

Ultra-low-jitter, 12-output, one DPLL, two APLL network synchronizer with integrated 2.5-GHz BAW VCO | RGC | 64 | -40 to 85

ACTIVE Custom reel may be available
Same as: LMK5B12212RGCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 4,000 | LARGE T&R

Features for the LMK5B12212

  • Ultra-low jitter BAW VCO based Ethernet clocks
    • 13fs typical RMS jitter at 625MHz with 4MHz 1st order high-pass filter (HPF)
    • 24fs typical RMS jitter at 312.5MHz with 4MHz 1st order HPF
    • 42fs typical/ 60fs maximum RMS jitter at 312.5MHz
    • 47fs typical/ 65fs maximum RMS jitter at 156.25MHz
  • 1 high-performance Digital Phase Locked Loop (DPLL) with 2 Analog Phase Locked Loops (APLLs)

    • Programmable DPLL loop filter bandwidth from 1mHz to 4kHz
    • < 1ppt DCO frequency adjustment step size
  • 2 differential or single-ended DPLL inputs
    • 1Hz (1PPS) to 800MHz input frequency
    • Digital Holdover and Hitless Switching
  • 12 differential outputs with programmable HSDS, AC-LVPECL, LVDS and HSCL formats
    • Up to 16 total frequency outputs when configured with 6 LVCMOS frequency outputs on OUT0_P/N, OUT1_P/N, GPIO1, and GPIO2 and 10 differential outputs on OUT2_P/N to OUT11_P/N
    • 1Hz (1PPS) to 1250MHz output frequency with programmable swing and common mode
    • PCIe Gen 1 to 7 compliant
  • I2C or 3-wire/4-wire SPI

Description for the LMK5B12212

The LMK5B12212 is a high-performance network synchronizer and jitter cleaner designed to meet the stringent requirements of ethernet-based networking applications with < 5ns timing accuracy (class D).

The network synchronizer integrates a DPLL to provide hitless switching and jitter attenuation with programmable loop bandwidth (LBW) and no external loop filters, maximizing flexibility and ease of use. The DPLL phase locks an integrated APLL to the provided reference input.

APLL1 features an ultra high performance PLL with TI’s proprietary Bulk Acoustic Wave (BAW) technology (known as the BAW APLL) and can generate 312.5MHz output clocks with 42fs typical / 60fs maximum RMS jitter irrespective of the DPLL reference input frequency and jitter characteristics. APLL2 provides for a second frequency and/or synchronization domain.

Reference validation circuitry monitors the DPLL reference clocks and performs a hitless switch between inputs upon detecting a switchover event. Zero-Delay Mode (ZDM) and phase cancellation can be enabled to control the phase relationship from input to outputs.

The device is fully programmable through I2C or SPI. The integrated EEPROM can be used to customize system start-up clocks. The device also features factory default ROM profiles as fallback options.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more