Real-time clocks (RTCs) & timers

Real-time clocks (RTCs) and timers for low-power & accurate timing
View all products

Browse by category

Get the lowest power consumption with our easy-to-use RTCs and timers. Our industry-standard, pin-compatible devices help reduce standby current to an extremely low level during the sleep phase and periodically wake up the system in battery-powered designs.

Select by function


Low-power timers

Get the most power savings by using our ultra-low power (<35-nA) timers with watchdog functionality and manual reset from to 100 ms to 7200 s.

Real-time clocks (RTCs)

Track time by the year, month, second and other timing intervals with our portfolio of industry-standard RTCs.

General-purpose timers

Generate stable and accurate oscillation or time delays with adjustable duty cycle from microseconds to hours using 555 timers

Technical resources

Application brief

Power Cycling an IoT System with a Nano-power System Timer

Learn how to reduce power and extend the life of your device in battery powered systems, specifically those for IoT systems and connected products.
Application note

BQ32002 APIs for Tiva

Refer to this application report for the API calls used to connect the BQ32002 RTC with the Tiva™ microcontroller.
Application note

TLC555-Q1 Used as a Positive and Negative Charge Pump

Learn about a unique use for 555 timers in reverse battery protection. These timers can be used as charge pumps to easily generate positive or negative voltage multipliers in a cost-effective way.