Home Power management Power stages Gallium nitride (GaN) power stages
NEW

LMG2656

ACTIVE

650V, 230mΩ GaN half-bridge with integrated driver, protection and current sense

Product details

VDS (max) (V) 650 RDS(on) (mΩ) 230 ID (max) (A) 3.6 Features Bottom-side cooled, Built-in bootstrap diode, Cycle-by-cycle overcurrent protection, Half-bridge, Integrated current sense, Overtemperature protection Rating Catalog Operating temperature range (°C) -40 to 125
VDS (max) (V) 650 RDS(on) (mΩ) 230 ID (max) (A) 3.6 Features Bottom-side cooled, Built-in bootstrap diode, Cycle-by-cycle overcurrent protection, Half-bridge, Integrated current sense, Overtemperature protection Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RFB) 19 48 mm² 8 x 6
  • 650V GaN power-FET half bridge
  • 230mΩ low-side and high-side GaN FETs
  • Integrated gate drivers with <100ns low propagation delays
  • Programmable turn-on slew rate control
  • Current-sense emulation with high-bandwidth and high accuracy
  • Low-side referenced (INH) and high-side referenced (GDH) high-side gate drive pins
  • Low-side (INL) / high-side (INH) gate-drive interlock
  • High-side (INH) gate-drive signal level shifter
  • Smart-switched bootstrap diode function
  • High-side start up: <8µs
  • Low-side / high-side cycle-by-cycle overcurrent protection
  • Overtemperature protection
  • AUX idle quiescent current: 250µA
  • AUX standby quiescent current: 50µA
  • BST idle quiescent current: 70µA
  • 8mm × 6mm QFN package with dual thermal pads
  • 650V GaN power-FET half bridge
  • 230mΩ low-side and high-side GaN FETs
  • Integrated gate drivers with <100ns low propagation delays
  • Programmable turn-on slew rate control
  • Current-sense emulation with high-bandwidth and high accuracy
  • Low-side referenced (INH) and high-side referenced (GDH) high-side gate drive pins
  • Low-side (INL) / high-side (INH) gate-drive interlock
  • High-side (INH) gate-drive signal level shifter
  • Smart-switched bootstrap diode function
  • High-side start up: <8µs
  • Low-side / high-side cycle-by-cycle overcurrent protection
  • Overtemperature protection
  • AUX idle quiescent current: 250µA
  • AUX standby quiescent current: 50µA
  • BST idle quiescent current: 70µA
  • 8mm × 6mm QFN package with dual thermal pads

The LMG2656 is a 650V 230mΩ GaN power-FET half bridge. The LMG2656 simplifies design, reduces component count, and reduces board space by integrating half-bridge power FETs, gate drivers, bootstrap FET, and high-side gate-drive level shifter in a 6mm by 8mm QFN package.

Programmable turn-on slew rates provide EMI and ringing control. The low-side current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to be connected to PCB power ground.

The high-side GaN power FET can be controlled with either the low-side referenced gate-drive pin (INH) or the high-side referenced gate-drive pin (GDH). The high-side gate-drive signal level shifter reliably transmits the INH pin signal to the high-side gate driver in challenging power switching environments. The smart-switched GaN bootstrap FET has no diode forward-voltage drop, avoids overcharging the high-side supply, and has zero reverse-recovery charge.

The LMG2656 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include FET turn-on interlock, under-voltage lockout (UVLO), cycle-by-cycle current limit, and over-temperature shut down. Ultra low slew rate setting supports motor drive applications.

The LMG2656 is a 650V 230mΩ GaN power-FET half bridge. The LMG2656 simplifies design, reduces component count, and reduces board space by integrating half-bridge power FETs, gate drivers, bootstrap FET, and high-side gate-drive level shifter in a 6mm by 8mm QFN package.

Programmable turn-on slew rates provide EMI and ringing control. The low-side current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to be connected to PCB power ground.

The high-side GaN power FET can be controlled with either the low-side referenced gate-drive pin (INH) or the high-side referenced gate-drive pin (GDH). The high-side gate-drive signal level shifter reliably transmits the INH pin signal to the high-side gate driver in challenging power switching environments. The smart-switched GaN bootstrap FET has no diode forward-voltage drop, avoids overcharging the high-side supply, and has zero reverse-recovery charge.

The LMG2656 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include FET turn-on interlock, under-voltage lockout (UVLO), cycle-by-cycle current limit, and over-temperature shut down. Ultra low slew rate setting supports motor drive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMG2656 650V 230 mΩ GaN Half Bridge With Integrated Driver and Current Sense Emulation datasheet PDF | HTML 27 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Daughter card

LMG2656EVM-102 — LMG2656 daughter card

The LMG2656EVM-102 is designed to provide a quick and easy platform to evaluate TI integrated GaN devices in any half-bridge topology. The board is designed to be interfaced with a larger system using the 6 power pins and 12 digital pins on the bottom edge of the board in a socket style external (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMG2656 SIMPLIS Model

SNOM812.ZIP (28 KB) - SIMPLIS Model
Calculation tool

LMGXX-GAN-LLC-CALC GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
Supported products & hardware

Supported products & hardware

Products
Gallium nitride (GaN) power stages
  • LMG2100R026 100V 2.6mΩ half-bridge gallium nitride (GaN) power stage
  • LMG2100R044 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection
  • LMG2610 650-V 170/248-mΩ GaN half-bridge for ACF with integrated driver, protection and current sense
  • LMG2640 650V 105mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG2650 650V 95mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG2652 650V, 140mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG2656 650V, 230mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection
  • LMG3410R070 600-V 70mΩ GaN with integrated driver and protection
  • LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection
  • LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3422R050 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3425R030 600-V 30-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode
  • LMG3425R050 600-V 50-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode
  • LMG3426R030 600V 30mΩ GaN FET with integrated driver, protection and zero-voltage detection
  • LMG3426R050 600V 50mΩ GaN FET with integrated driver, protection and zero-voltage detection
  • LMG3427R030 600V 30mΩ GaN FET with integrated driver, protection and zero-current detection
  • LMG3427R050 600V 50mΩ GaN FET with integrated driver, protection and zero-current detection
  • LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3522R050 650-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection
  • LMG3526R050 650-V 50-mΩ GaN FET with integrated driver, protection and zero-voltage detection reporting
  • LMG3527R030 650V 30mΩ GaN FET with integrated driver, protection and zero-current detection
  • LMG5200 80V GaN Half Bridge Power Stage
Package Pins CAD symbols, footprints & 3D models
VQFN (RFB) 19 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos