Home Power management Power stages Gallium nitride (GaN) power stages
NEW

LMG2652H

ACTIVE

650V 140mΩ GaN half bridge with integrated driver, protection and current sensing

Product details

VDS (max) (V) 650 RDS(on) (mΩ) 140 ID (max) (A) 6.1 Features Bottom-side cooled, Built-in bootstrap diode, Cycle-by-cycle overcurrent protection, Half-bridge, Integrated current sense, Overtemperature protection Rating Catalog Operating temperature range (°C) to
VDS (max) (V) 650 RDS(on) (mΩ) 140 ID (max) (A) 6.1 Features Bottom-side cooled, Built-in bootstrap diode, Cycle-by-cycle overcurrent protection, Half-bridge, Integrated current sense, Overtemperature protection Rating Catalog Operating temperature range (°C) to
VQFN (RFB) 19 48 mm² (8 mm × 6 mm)
  • GaN power-FET half bridge: 650V
  • Low-side and high-side GaN FETs: 140mΩ
  • Integrated gate drivers with low propagation delays: < 100ns
  • Programmable turn-on slew rate control
  • Current-sense emulation with high-bandwidth and high accuracy
  • Low-side referenced (INH) and high-side referenced (GDH) high-side gate drive pins
  • Low-side (INL) and high-side (INH) gate-drive interlock
  • High-side (INH) gate-drive signal level shifter
  • Smart-switched bootstrap diode function
  • High-side start up: < 8µs
  • Low-side and high-side cycle-by-cycle overcurrent protection
  • Overtemperature protection
  • AUX idle quiescent current: 250µA
  • AUX standby quiescent current: 50µA
  • BST idle quiescent current: 70µA
  • 6mm × 8mm QFN package with dual thermal pads
  • GaN power-FET half bridge: 650V
  • Low-side and high-side GaN FETs: 140mΩ
  • Integrated gate drivers with low propagation delays: < 100ns
  • Programmable turn-on slew rate control
  • Current-sense emulation with high-bandwidth and high accuracy
  • Low-side referenced (INH) and high-side referenced (GDH) high-side gate drive pins
  • Low-side (INL) and high-side (INH) gate-drive interlock
  • High-side (INH) gate-drive signal level shifter
  • Smart-switched bootstrap diode function
  • High-side start up: < 8µs
  • Low-side and high-side cycle-by-cycle overcurrent protection
  • Overtemperature protection
  • AUX idle quiescent current: 250µA
  • AUX standby quiescent current: 50µA
  • BST idle quiescent current: 70µA
  • 6mm × 8mm QFN package with dual thermal pads

The LMG2652H is a 650V 140mΩ GaN power-FET half bridge. The LMG2652H simplifies design, reduces component count, and reduces board space by integrating half-bridge power FETs, gate drivers, bootstrap FET, and high-side gate-drive level shifter in a 6mm × 8mm QFN package.

Programmable turn-on slew rates provide EMI and ringing control. The low-side current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to connect to PCB power ground.

Control the high-side GaN power FET with either the low-side referenced gate-drive pin (INH) or the high-side referenced gate-drive pin (GDH). The high-side gate-drive signal level shifter reliably transmits the INH pin signal to the high-side gate driver in challenging power switching environments. The smart-switched GaN bootstrap FET has no diode forward-voltage drop, avoids overcharging the high-side supply, and has zero reverse-recovery charge.

The LMG2652H supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include FET turn-on interlock, under-voltage lockout (UVLO), cycle-by-cycle current limit, and over-temperature shut down. Ultra low slew rate setting supports motor drive applications.

The LMG2652H is a 650V 140mΩ GaN power-FET half bridge. The LMG2652H simplifies design, reduces component count, and reduces board space by integrating half-bridge power FETs, gate drivers, bootstrap FET, and high-side gate-drive level shifter in a 6mm × 8mm QFN package.

Programmable turn-on slew rates provide EMI and ringing control. The low-side current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to connect to PCB power ground.

Control the high-side GaN power FET with either the low-side referenced gate-drive pin (INH) or the high-side referenced gate-drive pin (GDH). The high-side gate-drive signal level shifter reliably transmits the INH pin signal to the high-side gate driver in challenging power switching environments. The smart-switched GaN bootstrap FET has no diode forward-voltage drop, avoids overcharging the high-side supply, and has zero reverse-recovery charge.

The LMG2652H supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include FET turn-on interlock, under-voltage lockout (UVLO), cycle-by-cycle current limit, and over-temperature shut down. Ultra low slew rate setting supports motor drive applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMG2652H 650V 140 mΩ GaN Half Bridge With Integrated Driver and Current Sense Emulation datasheet PDF | HTML Feb 11, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

LMGXX-GAN-LLC-CALC — GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RFB) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos