LM72880-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Synchronous CC-CV buck converter with I2C
- Wide input voltage range: 4.5V to 80V
- Meets LV148 / ISO21780 requirements
- 1% accurate, programmable VOUT from 1V (3.3V) to 24V (48V) in 10mV (20mV) steps
- 3% accurate, programmable ILIM(avg) from 0.5A (0.8A) to 7.5A (12A) in 50mA (80mA) steps
- Output slew rate: 0.5mV/µs to 40mV/µs
- Adjustable cable drop compensation
- Output active discharge
- Wide input voltage range: 4.5V to 80V
- Designed for pairing with TPS2674X-Q1 USB Type-C PD controllers
- Designed for low EMI requirements
- Facilitates CISPR 25 Class 5 compliance
- ±8% dual-random spread spectrum with programmable modulation frequency
- Programmable fSW: 200kHz to 2.2MHz
- Programmable PFM or FPWM operation
- Programmable protection features
- UV/OV (PG) warning: ±5% or ±10%
- OVP warning, fault: 5% to 36% in 1% steps
- Internal hiccup-mode overcurrent protection
- Enable, interrupt, and thermal shutdown
- 6mm × 6mm thermally optimized, RoHS compliant, QFN-29 package with Pb-free plating
The LM72880-Q1 is an 80V, ultra-low IQ, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface. The device is designed to work with the TPS2674X-Q1 USB Type-C PD controllers.
The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.
The LM72880-Q1 also features an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.
Additional features of the LM72880-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.
The LM72880-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin QFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

Request more information
The full data sheet is available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM72880-Q1 80V, 5A, 8A, Automotive, High-Efficiency CC-CV Buck Converter With I2C datasheet | PDF | HTML | 16 Apr 2025 |
EVM User's guide | LM72880-Q1 CC-CV Buck Converter With I2C Evaluation Module (Rev. A) | PDF | HTML | 27 Jun 2025 | |
Certificate | LM72880QEVM-400 EU Declaration of Conformity (DoC) | 25 Mar 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM72880QEVM-400 — LM72880-Q1 evaluation module
The LM72880-Q1 evaluation module (EVM) is a synchronous, buck DC/DC regulator which is capable of constant-current constant-voltage (CC-CV) regulation with I2C interface. The EVM operates over a wide input voltage range of 24V to 70V (at J4 VIN terminal), providing maximum 5A in CC mode and maximum (...)
LM72880-DESIGN — Design Resources for LM72880-Q1
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Hardware development
Evaluation board
PMP23501 — Automotive, 24V to 60V input, two-port USB Power Delivery 60W maximum per port reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RRX) | 29 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.