Home Power management DC/DC switching regulators DC/DC converters
NEW

LM65625

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 0.8 Features Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown, UVLO adjustable EMI & noise features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 0.8 Features Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown, UVLO adjustable EMI & noise features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
WQFN-FCRLF (RZT) 20 9.36 mm² (3.6 mm × 2.6 mm)
  • Wide input voltage range: 3V to 65V (70V transient < 100ms)
    • Meets LV148 / ISO21780 requirements
  • Designed for low EMI requirements
    • Facilitates CISPR 11 class B compliance
    • Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
    • Internal compensation, current limit, and TSD
  • Low minimum on time: 40ns (maximum)
    • Enables 36VIN to 3.3VOUT conversion at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA switching input current at no load
  • High power density
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • Pin compatible with 36V 4/6/8A LM654x0-Q1
    • ϴJA = 24.0°C/W (LM65645EVM)
  • Create a custom design using the LM656x5 with the WEBENCH Power Designer
  • Wide input voltage range: 3V to 65V (70V transient < 100ms)
    • Meets LV148 / ISO21780 requirements
  • Designed for low EMI requirements
    • Facilitates CISPR 11 class B compliance
    • Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
    • Internal compensation, current limit, and TSD
  • Low minimum on time: 40ns (maximum)
    • Enables 36VIN to 3.3VOUT conversion at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA switching input current at no load
  • High power density
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • Pin compatible with 36V 4/6/8A LM654x0-Q1
    • ϴJA = 24.0°C/W (LM65645EVM)
  • Create a custom design using the LM656x5 with the WEBENCH Power Designer

The LM656x5 are a family of buck converters designed for high efficiency, high-power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 65V (70V transient < 100ms), reducing the need for external input surge protection. The LM656x5 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. A pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

The LM656x5 are a family of buck converters designed for high efficiency, high-power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 65V (70V transient < 100ms), reducing the need for external input surge protection. The LM656x5 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. A pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM656x5 High-Performance, 3V to 65V , Pin Compatible, 2.5A, 3.5A, 4.5A, Industrial , Low EMI, Synchronous Buck Converters datasheet PDF | HTML Jun 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM65645EVM — LM65645 evaluation module

The LM65645 evaluation module (EVM) helps designers evaluate the operation and performance of the LM65645 family of wide input voltage buck converters. The LM65645 family are easy-to-use synchronous step-down converters capable of supplying up to 2.5A, 3.5A or 4.5A of load current from an input (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM6x625 Transient SPICE Model

SNVMCE9.ZIP (2204 KB) - TISpice Model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZT) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos