LM65645EVM

LM65645 evaluation module

LM65645EVM

Order now

Overview

The LM65645 evaluation module (EVM) helps designers evaluate the operation and performance of the LM65645 family of wide input voltage buck converters. The LM65645 family are easy-to-use synchronous step-down converters capable of supplying up to 2.5A, 3.5A or 4.5A of load current from an input voltage as high as 65V.

Features
  • 3V to 65V wide input voltage range
  • 5V, 3.3V and adjustable voltage options
  • Up to 4.5A output current
  • 300kHz to 2.2MHz switching frequency
  • Minimized switch node ringing to reduce electromagnetic interference (EMI)
  • Input transient capability up to 70V
AC/DC & DC/DC converters (integrated FET)
LM65645-Q1 Automotive, 4.5A, 3V to 65V, 70V transient buck converter optimized for power density and low EMI
Download View video with transcript Video

Order & start development

Evaluation board

LM65645EVM — LM65645 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LM65645EVM Evaluation Module PDF | HTML 15 Jul 2024
Certificate LM65645EVM EU Declaration of Conformity (DoC) 09 Jul 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos