NEW

LM65460-Q1

PREVIEW

Automotive 36V, 4A to 8A (10A peak) stackable buck converter designed for ultra-high power density

Product details

Rating Automotive Topology Buck Iout (max) (A) 6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 0.8 Features Auto Mode, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Over Current Protection, Soft Start Fixed, Stackable, Synchronous Rectification, UVLO fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 3 Duty cycle (max) (%) 99 Type Converter
Rating Automotive Topology Buck Iout (max) (A) 6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 0.8 Features Auto Mode, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Over Current Protection, Soft Start Fixed, Stackable, Synchronous Rectification, UVLO fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 3 Duty cycle (max) (%) 99 Type Converter
WQFN-FCRLF (RZT) 20 9.36 mm² 3.6 x 2.6
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 36V
  • Designed for low EMI requirements
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable 400kHz and 2.1MHz
    • Pin-configurable AUTO or FPWM operation
    • Dual phase capable up to 16A for high current designs
    • Pin-pin with 65V LM656x5-Q1 family
  • Low minimum on time: 40ns (maximum)
  • High-efficiency power conversion at all loads
    • > 94.65% peak efficiency at 12VIN, 5VOUT, 400kHz
    • 3.0µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 24.0°C/W (LM654x0-Q1EVM)
  • Create a custom design using the LM654x0-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 36V
  • Designed for low EMI requirements
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable 400kHz and 2.1MHz
    • Pin-configurable AUTO or FPWM operation
    • Dual phase capable up to 16A for high current designs
    • Pin-pin with 65V LM656x5-Q1 family
  • Low minimum on time: 40ns (maximum)
  • High-efficiency power conversion at all loads
    • > 94.65% peak efficiency at 12VIN, 5VOUT, 400kHz
    • 3.0µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 24.0°C/W (LM654x0-Q1EVM)
  • Create a custom design using the LM654x0-Q1 with the WEBENCH Power Designer

The LM654x0-Q1 are a family of automotive buck converters designed for high efficiency, high power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 36V (42V tolerant) The LM654x0-Q1 is dual phase capable by simply connecting the compensated error signal between the primary and secondary device. The LM654x0-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

The LM654x0-Q1 are a family of automotive buck converters designed for high efficiency, high power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 36V (42V tolerant) The LM654x0-Q1 is dual phase capable by simply connecting the compensated error signal between the primary and secondary device. The LM654x0-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM654x0-Q1 High Performance, Stackable Power Converter, 3V to 36V , Pin-Compatible, 4A, 6A, 8A, Automotive , Low EMI, Synchronous Buck Converter datasheet PDF | HTML 08 Jul 2025
EVM User's guide LM65460EVM Evaluation Module PDF | HTML 30 May 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM65460EVM — LM65460-Q1 evaluation board

The Texas Instruments LM65460EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM654x0-Q1 family of wide input voltage buck converters. The LM654x0-Q1 family are easy to use, synchronous, step-down converters capable of supplying up to 4A, 6A, or 8A of load (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZT) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos