LCD & OLED display power & drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
IC integration
Applications
Display type
Images
Vin (min) (V)
Vin (max) (V)
Source driver voltage (min) (V)
Status
Data sheet: PDF
LCD bipolar, LCD unipolar
LCD level shifter
2.8
5.5
13 to 21 inches, 21 inches and above
$1.720 | 1ku
—
AMOLED, LCD bipolar
AMOLED bias, LCD bias
2.5
5.5
7 inches or less, 7 to 13 inches
$0.607 | 1ku
-6
LCD unipolar
Gamma buffer, LCD bias, LCD level shifter, VCOM
8.6
15.5
13 to 21 inches, 21 inches and above
$0.810 | 1ku
12.7
Automotive, LCD unipolar
Gamma buffer, VCOM
9
20
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$1.336 | 1ku
9
LCD unipolar
LCD bias, LED backlight, VCOM
2
5.5
13 to 21 inches, 7 to 13 inches
$1.619 | 1ku
6.5
LCD unipolar
Gamma buffer, LCD bias, LCD level shifter, VCOM
8.6
15.5
13 to 21 inches, 21 inches and above
$1.408 | 1ku
12.7
LCD unipolar
Gamma buffer, LCD bias, LCD level shifter, VCOM
8.6
14.7
13 to 21 inches, 21 inches and above
$0.810 | 1ku
12.7
Automotive, LCD bipolar, LCD unipolar
Gamma buffer, VCOM
7
18
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$3.522 | 1ku
7
LCD unipolar
Gamma buffer, LCD bias, VCOM
8.6
14.7
13 to 21 inches, 21 inches and above
$0.828 | 1ku
12.8
LCD unipolar
Gamma buffer, VCOM
6.5
20
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$3.188 | 1ku
6.5
LCD bipolar, LCD unipolar
LCD level shifter
—
—
13 to 21 inches, 21 inches and above
$1.920 | 1ku
—
LCD unipolar
Gamma buffer
9
20
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$2.125 | 1ku
9
LCD unipolar
Gamma buffer, VCOM
9
20
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$2.024 | 1ku
9
LCD unipolar
LCD bias, LCD level shifter, VCOM
3
6
13 to 21 inches, 21 inches and above
$0.774 | 1ku
7
LCD bipolar, LCD unipolar
LCD level shifter
—
—
13 to 21 inches, 21 inches and above
$1.025 | 1ku
—
LCD unipolar
LCD bias, LCD level shifter
8.6
14.7
13 to 21 inches, 21 inches and above
$3.419 | 1ku
9.6
LCD unipolar
Gamma buffer, VCOM
9
20
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$1.093 | 1ku
9
LCD bipolar, LCD unipolar
LCD level shifter
—
—
13 to 21 inches, 21 inches and above
$0.704 | 1ku
—
LCD bipolar, LCD unipolar
LCD level shifter
—
—
13 to 21 inches, 21 inches and above
$1.035 | 1ku
—
LCD unipolar
Gamma buffer, VCOM
9
20
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$1.672 | 1ku
9
LCD unipolar
Gamma buffer, VCOM
9
20
13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches
$1.132 | 1ku
9
Description
Enabled
Description
Display type
Enabled
Display type
IC integration
Enabled
IC integration
Vin (min) (V)
Enabled
Vin (min) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
Applications
Enabled
Applications
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Source driver voltage (min) (V)
Enabled
Source driver voltage (min) (V)
Source driver voltage (max) (V)
Enabled
Source driver voltage (max) (V)
Level shifter/scan driver (Ch)
Enabled
Level shifter/scan driver (Ch)
V_POS (min) (V)
Enabled
V_POS (min) (V)
V_POS (max) (V)
Enabled
V_POS (max) (V)
V_NEG (min) (V)
Enabled
V_NEG (min) (V)
V_NEG (max) (V)
Enabled
V_NEG (max) (V)
Features
Enabled
Features
Topology
Enabled
Topology
Rating
Enabled
Rating
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Status
Enabled
Status
1
to
50
of
78
Page
1
of
2