Home Power management DC/DC switching regulators DC/DC controllers
NEW

LM5125A-Q1

ACTIVE

Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking

Product details

Rating Automotive Topology Boost Controller Vin (max) (V) 45 Vin (min) (V) 2.5 Vout (max) (V) 60 Vout (min) (V) 6 Control mode current mode control Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Analog current monitor, Automatic Light Load Management, Automotive load dump, Bypass Mode, Chip-enable control pin, Cycle-by-cycle overcurrent protection, External Sync, Fixed PWM Mode, Multiphase, Overcurrent protection with adjustable delay, Power good, Programmable dead time, Spread Spectrum, Tracking EMI features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 99.2 Iq (typ) (A) 0.00025 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
Rating Automotive Topology Boost Controller Vin (max) (V) 45 Vin (min) (V) 2.5 Vout (max) (V) 60 Vout (min) (V) 6 Control mode current mode control Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Analog current monitor, Automatic Light Load Management, Automotive load dump, Bypass Mode, Chip-enable control pin, Cycle-by-cycle overcurrent protection, External Sync, Fixed PWM Mode, Multiphase, Overcurrent protection with adjustable delay, Power good, Programmable dead time, Spread Spectrum, Tracking EMI features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 99.2 Iq (typ) (A) 0.00025 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: TA = –40°C to +125°C
  • Functional Safety-Capable
  • Input voltage 4.5V to 42V
    • Minimum 2.5V for V(BIAS) ≥ 4.5V or VOUT ≥ 6V
  • Output Voltage 6V to 60V
    • 2% accuracy, internal feedback resistors
    • Bypass operation for VI > VOUT
    • Dynamic output voltage tracking
      • Digital PWM tracking (DTRK)
      • Analog tracking (ATRK)
    • Overvoltage protection (64V, 50V, 35V, 28.5V)
  • Low shutdown IQ of 2µA
  • Low operating IQ of 1.4mA
  • Stacking with interleaved multiphase operation
    • Up to 4-phases without external clock
  • Switching frequency from 100kHz to 2.2MHz
    • Synchronization to external clock (SYNCIN)
    • Dynamically selectable switching modes (FPWM, diode emulation)
    • Spread spectrum (DRSS)
  • Selectable dead time (14ns to 200ns)
  • Current sense resistor or DCR sensing
  • Average inductor current monitor
  • Average input current limit
    • Programmable current limit
    • Selectable delay time
  • Power-good indicator
  • Programmable VI undervoltage lockout (UVLO)
  • Lead-less VQFN-32 package with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: TA = –40°C to +125°C
  • Functional Safety-Capable
  • Input voltage 4.5V to 42V
    • Minimum 2.5V for V(BIAS) ≥ 4.5V or VOUT ≥ 6V
  • Output Voltage 6V to 60V
    • 2% accuracy, internal feedback resistors
    • Bypass operation for VI > VOUT
    • Dynamic output voltage tracking
      • Digital PWM tracking (DTRK)
      • Analog tracking (ATRK)
    • Overvoltage protection (64V, 50V, 35V, 28.5V)
  • Low shutdown IQ of 2µA
  • Low operating IQ of 1.4mA
  • Stacking with interleaved multiphase operation
    • Up to 4-phases without external clock
  • Switching frequency from 100kHz to 2.2MHz
    • Synchronization to external clock (SYNCIN)
    • Dynamically selectable switching modes (FPWM, diode emulation)
    • Spread spectrum (DRSS)
  • Selectable dead time (14ns to 200ns)
  • Current sense resistor or DCR sensing
  • Average inductor current monitor
  • Average input current limit
    • Programmable current limit
    • Selectable delay time
  • Power-good indicator
  • Programmable VI undervoltage lockout (UVLO)
  • Lead-less VQFN-32 package with wettable flanks

The LM5125A-Q1 is a stackable, dual-phase, synchronous boost controller. The device provides a regulated output voltage for lower or equal input voltage also supporting VI to VOUT bypass mode to save power. Stack two devices with or without external clock.

Dynamically program VOUT using the analog or digital ATRK/DTRK function. VI is supported down to 2.5V after start-up as the internal VCC supply is automatically switched from VBIAS to VOUT for VBIAS < 4.5V. The fixed switching frequency is set between 100kHz and 2.2MHz through a resistor on the RT pin or the SYNCIN clock. The switching modes FPWM or diode emulation can be changed during operation.

The implemented protections peak current limit, average input current limit, average inductor current monitor, over and undervoltage protection, and the thermal shutdown protect the device and the application.

The LM5125A-Q1 is a stackable, dual-phase, synchronous boost controller. The device provides a regulated output voltage for lower or equal input voltage also supporting VI to VOUT bypass mode to save power. Stack two devices with or without external clock.

Dynamically program VOUT using the analog or digital ATRK/DTRK function. VI is supported down to 2.5V after start-up as the internal VCC supply is automatically switched from VBIAS to VOUT for VBIAS < 4.5V. The fixed switching frequency is set between 100kHz and 2.2MHz through a resistor on the RT pin or the SYNCIN clock. The switching modes FPWM or diode emulation can be changed during operation.

The implemented protections peak current limit, average input current limit, average inductor current monitor, over and undervoltage protection, and the thermal shutdown protect the device and the application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
NEW LM5171-Q1 ACTIVE Automotive, 80V dual-channel bidirectional buck/boost controller LM5171-Q1 can support higher output power up to 2kW power due to larger 5A gate drivers

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM5125 A -Q1, Wide-VIN, Dual-Phase, Automotive, Boost Controller With VOUT Tracking datasheet (Rev. A) PDF | HTML Jan 28, 2026
Application note Multiphase Operation of LM5125A-Q1 PDF | HTML Jul 9, 2026
Application note Optimizing the High Side Switch Gate Ringing PDF | HTML Apr 16, 2026
Application note Asynchronous Operation of LM5125x Boost Controller PDF | HTML Dec 2, 2025
Functional safety information LM5125-Q1, LM5125A-Q1, and LM51251A-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Sep 9, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5125AEVM-BST — LM5125AEVM-BST evaluation module

The LM5125AEVM-BST evaluation module showcases the features and performance of the LM5125A-Q1 wide-input voltage synchronous dual-phase boost controller. This EVM is designed for ease of configuration, enabling the user to evaluate different conditions on the module. The EVM provides 24V/240W (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LM5125-CALC — LM5125(A) quick start calculator

LM5125(A) quick start calculator helps on design of the power stage, component selection and loop compensation.
Supported products & hardware
Reference design

PMP31263 — Dual-phase boost converter reference design for Class-H audio applications

This reference design features a dual-phase automotive boost converter for Class-H audio applications offering analog or digital output voltage tracking. The peak output power of over 800W can be achieved at 11V input voltage.

This test report is based on the LM5125-Q1, which is configured using (...)

Supported products & hardware
Reference design

PMP31306 — GaN-based dual-phase boost converter reference design for Class H audio applications

This design is a dual-phase automotive boost converter for Class-H audio applications using LMG2100R026 gallium nitride (GaN) half bridges and offering analog- or digital-output voltage tracking. The output power is 1000W at 11V input voltage (1250W peak at 12V). The converter area measures 47mm × (...)
Supported products & hardware
Reference design

TIDA-020088 — Eight-channel 1kVA Class-H audio amplifier reference design

This reference design demonstrates a 1kVA Class-H audio and tracking power supply audio subsystem. The TAS6684-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5125A-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos