PMP31306

PMP31306

Design files

Overview

This design is a dual-phase automotive boost converter for Class-H audio applications using LMG2100R026 gallium nitride (GaN) half bridges and offering analog- or digital-output voltage tracking. The output power is 1000W at 11V input voltage (1250W peak at 12V). The converter area measures 47mm × 48mm, not including the reverse polarity protection and bulk input capacitance. This design is based on the LM5125-Q1. The pin-compatible LM51251-Q1 variant offering additional I²C for diagnostics and control can also be used in this design.

Features
  • Very high power density
  • Low switching losses due to GaN switches
  • Digital and analog voltage tracking
  • With I2C control (IC variant dependent)
  • High efficiency and high peak output power
Output voltage options PMP31306.1
Vin (Min) (V) 10
Vin (Max) (V) 36
Vout (Nom) (V) 40
Iout (Max) (A) 31.25
Output Power (W) 1250
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT402.PDF (1210 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDV4.PDF (462 KB)

Detailed overview of design layout for component placement

TIDMDV6.PDF (301 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDV5.ZIP (3180 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGV7.ZIP (364 KB)

Design file that contains information on physical board layer of design PCB

TIDMDV3.PDF (1831 KB)

PCB layer plot file used for generating PCB design layout

TIDMDV2.PDF (611 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5125-Q1 — Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking

Data sheet: PDF | HTML
DC/DC controllers

LM5125A-Q1 — Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2100R026 — 100V 2.6mΩ half-bridge gallium nitride (GaN) power stage

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74502-Q1 — Automotive reverse polarity protection controller, overvoltage protection, gate drive strength 60 μA

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report GaN-Based Dual-Phase Boost Converter Reference Design for Class H Audio Applications PDF | HTML Feb 28, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos