Home Power management AC/DC & DC/DC controllers (external FET)

LM251772

ACTIVE

36V-VIN four-switch buck-boost controller with I²C for USB-PD sourcing

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 48 Vout (min) (V) 3.3 Features Adjustable current limit, Dynamic voltage scaling, Enable, Extended power range, Frequency synchronization, I2C, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, Tracking, USB C/PD compatible, UVLO adjustable Operating temperature range (°C) 0 to 70 Iq (typ) (µA) 60 Duty cycle (max) (%) 100 EMI features Frequency Dithering, Spread Spectrum
Rating Catalog Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3.5 Vout (max) (V) 48 Vout (min) (V) 3.3 Features Adjustable current limit, Dynamic voltage scaling, Enable, Extended power range, Frequency synchronization, I2C, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, Tracking, USB C/PD compatible, UVLO adjustable Operating temperature range (°C) 0 to 70 Iq (typ) (µA) 60 Duty cycle (max) (%) 100 EMI features Frequency Dithering, Spread Spectrum
VQFN (RHA) 40 36 mm² 6 x 6
  • Input range from 3.5V to 36V
  • Dynamical Vo programming via I2C from:
    • 3.3V up to 48V in 20mV steps
    • 1V up to 24V in 10mV steps
  • Peak current regulation control
  • Small voltage transition ripple over all operating modes
  • Shut down quiescent current 3µA
  • Operating quiescent current 60µA
  • Drive (DRV) pin for dual role port power path
    • Push-Pull output for fast pMOS FET control
    • Configurable as charge pump driver stage for nMOS FET
  • Operation mode selection for high efficiency in light load and high load conditions:
    • Power save mode (Single Pulse/µSleep)
    • Automatic conduction mode
  • Integrated high voltage supply LDO
  • Auxiliary high voltage LDO for PD-controller supply
  • Integrated full-bridge gate drive
    • 2A peak current capability
    • Bootstrap over and under-voltage protection
    • Integrated boot-strap diode
  • Fixed frequency independent from operating mode (boost, buck-boost, buck)
    • Forced PWM mode selectable
    • Switching frequency from 100kHz to 600kHz
    • External clock synchronization and clock output
  • Average input or output current sensor
    • Programmable from 0.5A to 7A in 50mA steps
  • I2C Interface readout of monitoring features
  • Commercial temperature range (Tj = 0°C to 70°C)
  • Create a custom design using the LM251772 with the WEBENCH® Power Designer

  • Input range from 3.5V to 36V
  • Dynamical Vo programming via I2C from:
    • 3.3V up to 48V in 20mV steps
    • 1V up to 24V in 10mV steps
  • Peak current regulation control
  • Small voltage transition ripple over all operating modes
  • Shut down quiescent current 3µA
  • Operating quiescent current 60µA
  • Drive (DRV) pin for dual role port power path
    • Push-Pull output for fast pMOS FET control
    • Configurable as charge pump driver stage for nMOS FET
  • Operation mode selection for high efficiency in light load and high load conditions:
    • Power save mode (Single Pulse/µSleep)
    • Automatic conduction mode
  • Integrated high voltage supply LDO
  • Auxiliary high voltage LDO for PD-controller supply
  • Integrated full-bridge gate drive
    • 2A peak current capability
    • Bootstrap over and under-voltage protection
    • Integrated boot-strap diode
  • Fixed frequency independent from operating mode (boost, buck-boost, buck)
    • Forced PWM mode selectable
    • Switching frequency from 100kHz to 600kHz
    • External clock synchronization and clock output
  • Average input or output current sensor
    • Programmable from 0.5A to 7A in 50mA steps
  • I2C Interface readout of monitoring features
  • Commercial temperature range (Tj = 0°C to 70°C)
  • Create a custom design using the LM251772 with the WEBENCH® Power Designer

The LM251772 is a four switch Buck-Boost controller. It provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode the device supports very high efficiency over the complete operation range of the output. The output voltage and average current can be dynamically programmed via the integrated I2C interface. The configuration range for output voltage and average current meet the USB-PD standard requirements. The integrated DRV pin can control a disconnect FET to support dual role port (DRP) requirements.

The LM251772 is a four switch Buck-Boost controller. It provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode the device supports very high efficiency over the complete operation range of the output. The output voltage and average current can be dynamically programmed via the integrated I2C interface. The configuration range for output voltage and average current meet the USB-PD standard requirements. The integrated DRV pin can control a disconnect FET to support dual role port (DRP) requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM51772 ACTIVE 55V wide VIN four-switch buck-boost controller with I2C interface For high Vin and Vout applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM251772 36V VIN 4-Switch Buck-Boost Controller with I2 C for USB-PD Sourcing datasheet (Rev. A) PDF | HTML 06 Feb 2025
Application brief Using the DRV1 Pin on LM51772 and LM251772 PDF | HTML 29 Jul 2025
EVM User's guide LM251772 Buck-Boost Controller Evaluation Module User's Guide PDF | HTML 16 Apr 2025
Certificate LM251772EVM-PD EU Declaration of Conformity (DoC) 20 Feb 2025
Application note Layout Optimization of 4-Switch Buck-Boost Converters PDF | HTML 05 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM251772EVM-PD — LM251772 evaluation module

The LM251772EVM-PD demonstrates a flexible high-power buck-boost design using the LM251772. The evaluation module (EVM) is configured to operate from an input voltage range of 9V to 36V and to produce a regulated 5V to 48V output with up to a 5A load current. The EVM operates with a switching (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM51772EVM-HP — LM51772 evaluation module

The LM51772EVM-HP demonstrates a flexible high-power buck-boost design using the LM51772 wide-VIN buck-boost controller. The evaluation module is configured to operate with an input voltage range from 9V to 48V and provides a regulated 20V output with up to 5A of load current.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

USB2ANY — USB2ANY interface adapter

The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

LM251772-CONFIGURATON-GUI LM251772 GUI for configuration via I2C

Graphical User Interface (GUI) to configure the LM251772 via I2C. You can use the Launch button for using the GUI online via a browser or one of the download files to operate the GUI offline
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM251772 36V-VIN four-switch buck-boost controller with I²C for USB-PD sourcing LM251772-Q1 Automotive, 36V, 4-switch buck-boost controller with I2C interface for USB-PD
Hardware development
Evaluation board
LM251772EVM-PD LM251772 evaluation module
Launch Download options
Calculation tool

LM251772-QUICKSTART-CALC LM251772 BuckBoost Quickstart Calculator Tool

LM251772 BuckBoost Quickstart Calculator Tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck-boost converter based on the LM2521772.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM251772 36V-VIN four-switch buck-boost controller with I²C for USB-PD sourcing LM251772-Q1 Automotive, 36V, 4-switch buck-boost controller with I2C interface for USB-PD
Hardware development
Evaluation board
LM251772EVM-PD LM251772 evaluation module
Reference designs

PMP31344 — Automotive, 12V input, 140W two-port USB Power Delivery with DisplayPort™ ALT mode reference design

This reference design represents an automotive USB Extended Power Range (EPR) system, providing both power and digital communication to two USB Type-C® ports. When connecting a USB-C cable, the TPS26744E-Q1 negotiates a target output voltage and maximum current with the plugged-in device. The (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos