Home Power management DC/DC switching regulators DC/DC controllers
NEW

LM25137F

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 40 Vin (max) (V) 42 Vin (min) (V) 4.096 Vout (max) (V) 40 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.000012 Number of phases 4 TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 150
Rating Catalog Topology Buck Iout (max) (A) 40 Vin (max) (V) 42 Vin (min) (V) 4.096 Vout (max) (V) 40 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.000012 Number of phases 4 TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 150
VQFN (RHA) 36 36 mm² (6 mm × 6 mm)
  • Functional Safety-Compliant
    • Developed for functional safety applications
      • Three orderable part numbers for Capable, SIL 2, and SIL 3 options
    • Documentation available to aid IEC 61508 systems design up to SIL 3 per IEC TR 62380
    • Systematic capability up to SIL 3
    • Random fault integrity up to SIL 3
  • Versatile dual synchronous buck DC/DC controller
    • Wide input voltage range of 4V to 42V
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 36V
    • Current monitor output for each channel
    • Charge-pump gate drivers for 100% duty cycle
    • Sleep quiescent current of 1.8µA (typical)
    • Internal hiccup-mode overcurrent protection
  • Two interleaved synchronous buck channels
    • Dual channel or single-output multiphase
    • Stackable up to four phases
    • SYNC in and SYNC out capability
    • Selectable light-load PFM or FPWM
    • 22ns tON(min) for high VIN/VOUT ratio
  • Designed for ultra-low EMI requirements
    • Dual Random Spread Spectrum (DRSS)
    • Switching frequency from 100kHz to 2.64MHz
  • VQFN-36 package with wettable flanks
  • Create a custom design using the LM25137F with the WEBENCH Power Designer
  • Functional Safety-Compliant
    • Developed for functional safety applications
      • Three orderable part numbers for Capable, SIL 2, and SIL 3 options
    • Documentation available to aid IEC 61508 systems design up to SIL 3 per IEC TR 62380
    • Systematic capability up to SIL 3
    • Random fault integrity up to SIL 3
  • Versatile dual synchronous buck DC/DC controller
    • Wide input voltage range of 4V to 42V
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 36V
    • Current monitor output for each channel
    • Charge-pump gate drivers for 100% duty cycle
    • Sleep quiescent current of 1.8µA (typical)
    • Internal hiccup-mode overcurrent protection
  • Two interleaved synchronous buck channels
    • Dual channel or single-output multiphase
    • Stackable up to four phases
    • SYNC in and SYNC out capability
    • Selectable light-load PFM or FPWM
    • 22ns tON(min) for high VIN/VOUT ratio
  • Designed for ultra-low EMI requirements
    • Dual Random Spread Spectrum (DRSS)
    • Switching frequency from 100kHz to 2.64MHz
  • VQFN-36 package with wettable flanks
  • Create a custom design using the LM25137F with the WEBENCH Power Designer

The LM25137F is a 42V, dual-channel, buck controller offered from a family with three options for functional safety: Capable, SIL 2, or SIL 3. The device uses an interleaved, stackable, peak current-mode architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for high output current. A high-side switch minimum on-time of 22ns facilitates large step-down ratios, enabling the direct conversion from 12V and 24V inputs to low-voltage rails for reduced system design cost and complexity. The LM25137F continues to operate during input voltage dips as low as 4V, at 100% duty cycle if needed.

Several features are included to simplify compliance with CISPR 11 and CISPR 32 EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses and improving thermal and EMI performance at high input voltage and high switching frequency. To reduce input capacitor ripple current and EMI filter size, 180° interleaved operation is provided for two outputs. A 90° out-of-phase clock output works well for cascaded, multi-channel or multiphase power stages. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source up to 2.64MHz to eliminate beat frequencies in noise-sensitive applications.

The 1.8µA sleep quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems. Additional features of the LM25137F include 150°C maximum junction temperature operation, user-selectable PFM mode for lower current consumption at light-load conditions, configurable soft-start functions, open-drain FAULT and PG flags for fault reporting and output monitoring, independent enable inputs, monotonic start-up into prebiased loads, integrated VCC bias supply regulator powered from VIN or VOUT1, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery. Current is sensed using an optional shunt resistor for high accuracy. Specific features for functional safety applications, including ABIST at start-up, VOUT1/2 and VCC ripple detection, redundant bandgap with error monitoring, redundant and fast VOUT1/2 monitoring, feedback path failure detection, and redundant thermal shutdown significantly reduces FIT rate.

The LM25137F controller comes in a 6mm × 6mm thermally-enhanced, 36-pin VQFN package with additional pin clearance for increased reliability. Also included are wettable flank pins to facilitate optical inspection during manufacturing. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for functional safety (FuSa) applications requiring enhanced robustness and durability.

The LM25137F is a 42V, dual-channel, buck controller offered from a family with three options for functional safety: Capable, SIL 2, or SIL 3. The device uses an interleaved, stackable, peak current-mode architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for high output current. A high-side switch minimum on-time of 22ns facilitates large step-down ratios, enabling the direct conversion from 12V and 24V inputs to low-voltage rails for reduced system design cost and complexity. The LM25137F continues to operate during input voltage dips as low as 4V, at 100% duty cycle if needed.

Several features are included to simplify compliance with CISPR 11 and CISPR 32 EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses and improving thermal and EMI performance at high input voltage and high switching frequency. To reduce input capacitor ripple current and EMI filter size, 180° interleaved operation is provided for two outputs. A 90° out-of-phase clock output works well for cascaded, multi-channel or multiphase power stages. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source up to 2.64MHz to eliminate beat frequencies in noise-sensitive applications.

The 1.8µA sleep quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems. Additional features of the LM25137F include 150°C maximum junction temperature operation, user-selectable PFM mode for lower current consumption at light-load conditions, configurable soft-start functions, open-drain FAULT and PG flags for fault reporting and output monitoring, independent enable inputs, monotonic start-up into prebiased loads, integrated VCC bias supply regulator powered from VIN or VOUT1, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery. Current is sensed using an optional shunt resistor for high accuracy. Specific features for functional safety applications, including ABIST at start-up, VOUT1/2 and VCC ripple detection, redundant bandgap with error monitoring, redundant and fast VOUT1/2 monitoring, feedback path failure detection, and redundant thermal shutdown significantly reduces FIT rate.

The LM25137F controller comes in a 6mm × 6mm thermally-enhanced, 36-pin VQFN package with additional pin clearance for increased reliability. Also included are wettable flank pins to facilitate optical inspection during manufacturing. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for functional safety (FuSa) applications requiring enhanced robustness and durability.

Download View video with transcript Video
Request more information

The full data sheet, functional safety documentation and other information are available. Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25137F-Q1-EVM5D3 — LM25137F-Q1 evaluation module

The LM25137-Q1-EVM5D3 evaluation module (EVM) is designed to showcase the LM(2)5137-Q1 dual synchronous buck controller, which is intended for functional safety applications up to ASIL D or SIL 3. The EVM operates over a wide input voltage range of 6.5V to 36V to deliver 5V and 3.3V regulated (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM5137F-Q1-EVM12V — LM5137F-Q1 evaluation module

The LM5137F-Q1-EVM12V evaluation module (EVM) is designed to showcase the LM5137F-Q1 synchronous buck controller, which is intended for functional safety applications up to ASIL D. The EVM operates as a two-phase interleaved design over an input voltage range of 36V to 72V to deliver a 12V (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LM5137-LM25137-DESIGN-CALC — LM5137/-Q1 and LM25137/-Q1 quickstart calculator

Welcome to the quickstart design tool for the LM5137, LM5137-Q1, LM25137 and LM25137-Q1 controller family, which is intended for functional safety applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator in a single- or (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos