A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ISO7730-Q1 ACTIVE Automotive, reinforced 3-channel, 3/0, digital isolator Supports 100-Mbps data rate

Product details

Rating Automotive Integrated isolated power No Number of channels 3 Forward/reverse channels 3 forward / 0 reverse Data rate (max) (Mbps) 25 Protocols GPIO, PWM, SPI Propagation delay time (typ) (ns) 31 Certifications CQC, CSA, DIN Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Surge isolation voltage (VIOSM) (kVPK) 7.8 CMTI (min) (kV/µs) 25 Default output High, Low Creepage (min) (mm) 8 Current consumption per channel (DC) (typ) (mA) 0.77 Current consumption per channel (1 Mbps) (typ) (mA) 0.77 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 8
Rating Automotive Integrated isolated power No Number of channels 3 Forward/reverse channels 3 forward / 0 reverse Data rate (max) (Mbps) 25 Protocols GPIO, PWM, SPI Propagation delay time (typ) (ns) 31 Certifications CQC, CSA, DIN Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Surge isolation voltage (VIOSM) (kVPK) 7.8 CMTI (min) (kV/µs) 25 Default output High, Low Creepage (min) (mm) 8 Current consumption per channel (DC) (typ) (mA) 0.77 Current consumption per channel (1 Mbps) (typ) (mA) 0.77 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output and Options
  • Low Power Consumption: Typical ICC per Channel at 1 Mbps:
    • ISO7330: 1 mA (5-V Supplies),
      0.8 mA (3.3-V Supplies)
    • ISO7331: 1.4 mA (5-V Supplies),
      1 mA (3.3-V Supplies)
  • Low Propagation Delay: 32 ns
    Typical (5-V Supplies)
  • Operates from 3.3 V and 5-V Supplies
  • 3.3-V and 5-V Level Translation
  • 70-kV/μs Transient Immunity,
    Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Wide Body SOIC-16 Package
  • Isolation Barrier Life: > 25 Years
  • Safety and Regulatory Approvals:
    • 4242-VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3000-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output and Options
  • Low Power Consumption: Typical ICC per Channel at 1 Mbps:
    • ISO7330: 1 mA (5-V Supplies),
      0.8 mA (3.3-V Supplies)
    • ISO7331: 1.4 mA (5-V Supplies),
      1 mA (3.3-V Supplies)
  • Low Propagation Delay: 32 ns
    Typical (5-V Supplies)
  • Operates from 3.3 V and 5-V Supplies
  • 3.3-V and 5-V Level Translation
  • 70-kV/μs Transient Immunity,
    Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Wide Body SOIC-16 Package
  • Isolation Barrier Life: > 25 Years
  • Safety and Regulatory Approvals:
    • 4242-VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3000-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

The ISO733x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have three isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.

The ISO7330 has all three channels in the same direction while ISO7331 has two channels in forward and one channel in reverse direction. See the section for further details.

Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO733x family of devices has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO733x family of devices has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO733x family of devices has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

The ISO733x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have three isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.

The ISO7330 has all three channels in the same direction while ISO7331 has two channels in forward and one channel in reverse direction. See the section for further details.

Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO733x family of devices has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO733x family of devices has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO733x family of devices has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISO7310C-EVM — Single-channel digital isolator evaluation module

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO7330C IBIS Model

SLLM268.ZIP (29 KB) - IBIS model
Supported products & hardware
Simulation model

ISO7330FC IBIS Model

SLLM269.ZIP (29 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos