NEW

INA951-SP

ACTIVE

Product details

Rating Space Operating temperature range (°C) to
Rating Space Operating temperature range (°C) to
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • QML Class-P Radiation Hardness Assured (QMLP-RHA) grade
  • Radiation - Total Ionizing Dose (TID):
    • TID performance assurance up to 50krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 50krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 75MeV-cm2 /mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 75MeV-cm2 /mg
  • Supports defense, aerospace, and medical applications
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Outgassing test performed per ASTM E595
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Wide common-mode voltage:
    • Operational voltage: −4V to +80V
    • Survival voltage: −20V to +85V
  • Excellent CMRR:
    • 160dB DC-CMRR
    • 85dB AC-CMRR at 50kHz
  • Accuracy:
    • Gain:
      • Gain error: ±0.15% (maximum)
      • Gain drift: ±10ppm/ °C (maximum)
    • Offset:
      • Offset voltage: ±30µV (typical)
      • Offset drift: ±0.05µV/ °C (typical)
  • Available gain:
    • INA951-SPA1, : 20V/V
  • High bandwidth: 1.3MHz
  • Slew rate: 2.5V/µs
  • Quiescent current: 1.5mA
  • QML Class-P Radiation Hardness Assured (QMLP-RHA) grade
  • Radiation - Total Ionizing Dose (TID):
    • TID performance assurance up to 50krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 50krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 75MeV-cm2 /mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 75MeV-cm2 /mg
  • Supports defense, aerospace, and medical applications
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Outgassing test performed per ASTM E595
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Wide common-mode voltage:
    • Operational voltage: −4V to +80V
    • Survival voltage: −20V to +85V
  • Excellent CMRR:
    • 160dB DC-CMRR
    • 85dB AC-CMRR at 50kHz
  • Accuracy:
    • Gain:
      • Gain error: ±0.15% (maximum)
      • Gain drift: ±10ppm/ °C (maximum)
    • Offset:
      • Offset voltage: ±30µV (typical)
      • Offset drift: ±0.05µV/ °C (typical)
  • Available gain:
    • INA951-SPA1, : 20V/V
  • High bandwidth: 1.3MHz
  • Slew rate: 2.5V/µs
  • Quiescent current: 1.5mA

The INA951-SP is a current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4V to 80V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA951-SP is not only designed for DC current measurement, but also for high-speed applications (for example, fast over-current protection) with a high bandwidth of 1.3MHz and an 85dB AC CMRR (at 50kHz).

The INA951-SP operates from a single 2.7V to 5.5V supply, drawing 1.5mA of supply current. The INA951-SP is available with a gain option of 20V/V.

The INA951-SP is specified over an operating temperature range of −55°C to +125°C and is offered in a space-saving SOT-23 package.

The INA951-SP is a current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4V to 80V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA951-SP is not only designed for DC current measurement, but also for high-speed applications (for example, fast over-current protection) with a high bandwidth of 1.3MHz and an 85dB AC CMRR (at 50kHz).

The INA951-SP operates from a single 2.7V to 5.5V supply, drawing 1.5mA of supply current. The INA951-SP is available with a gain option of 20V/V.

The INA951-SP is specified over an operating temperature range of −55°C to +125°C and is offered in a space-saving SOT-23 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet INA951-SP –4V to 80V, 1.3MHz, Current Sense Amplifier datasheet PDF | HTML Nov 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos