F28M35H22C1RFPT

ACTIVE

C2000™ Dual Core 32-bit MCU with 250 MIPS, 512 KB Flash | RFP | 144 | -40 to 105

Same as: F28M35H22C1RFPT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins HTQFP (RFP) | 144
Operating temperature range (°C) -40 to 105
Package qty | Carrier 60 | JEDEC TRAY (5+1)

Features for the F28M35H22C

  • Master Subsystem — Arm Cortex-M3
    • Up to 100 MHz
    • Embedded memory
      • Up to 512KB of flash (ECC)
      • Up to 32KB of RAM (ECC or parity)
      • Up to 64KB of shared RAM
      • 2KB of IPC Message RAM
    • Five Universal Asynchronous Receiver/Transmitters (UARTs)
    • Four Synchronous Serial Interfaces (SSIs) and a Serial Peripheral Interface (SPI)
    • Two Inter-integrated Circuits (I2Cs)
    • Universal Serial Bus On-the-Go (USB-OTG) + PHY
    • 10/100 ENET 1588 MII
    • Two Controller Area Network, D_CAN, modules (pin-bootable)
    • 32-channel Micro Direct Memory Access (µDMA)
    • Dual security zones (128-bit password per zone)
    • External Peripheral Interface (EPI)
    • Micro Cyclic Redundancy Check (µCRC) module
    • Four general-purpose timers
    • Two watchdog timer modules
    • Three external interrupts
    • Endianness: little endian
  • Clocking
    • On-chip crystal oscillator and external clock input
    • Dynamic Phase-Locked Loop (PLL) ratio changes supported
  • 1.2-V digital, 1.8-V analog, 3.3-V I/O design
  • Interprocessor Communications (IPC)
    • 32 handshaking channels
    • Four channels generate IPC interrupts
    • Can be used to coordinate transfer of data through IPC Message RAMs
  • Up to 74 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins
    • Glitch-free I/Os
  • Control Subsystem — TMS320C28x 32-bit CPU
    • Up to 150 MHz
    • C28x core hardware built-in self-test
    • Embedded memory
      • Up to 512KB of flash (ECC)
      • Up to 36KB of RAM (ECC or parity)
      • Up to 64KB of shared RAM
      • 2KB of IPC Message RAM
    • IEEE-754 single-precision Floating-Point Unit (FPU)
    • Viterbi, Complex Math, CRC Unit (VCU)
    • Serial Communications Interface (SCI)
    • SPI
    • I2C
    • 6-channel Direct Memory Access (DMA)
    • Nine Enhanced Pulse Width Modulator (ePWM) modules
      • 18 outputs (16 high-resolution)
    • Six 32-bit Enhanced Capture (eCAP) modules
    • Three 32-bit Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Multichannel Buffered Serial Port (McBSP)
    • EPI
    • One security zone (128-bit password)
    • Three 32-bit timers
    • Endianness: little endian
  • Analog Subsystem
    • Dual 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 2.88 MSPS
    • Up to 20 channels
    • Four Sample-and-Hold (S/H) circuits
    • Up to six comparators with 10-bit Digital-to-Analog Converter (DAC)
  • Package
    • 144-Pin RFP PowerPAD™ Thermally Enhanced Thin Quad Flatpack (HTQFP)
  • Temperature options:
    • T: –40°C to 105°C Junction
    • S: –40°C to 125°C Junction
    • Q: –40°C to 125°C Free-Air (AEC Q100 qualification for automotive applications)

Description for the F28M35H22C

The Concerto family is a multicore system-on-chip microcontroller unit (MCU) with independent communication and real-time control subsystems. The F28M35x family of devices is the first series in the Concerto family.

The communications subsystem is based on the industry-standard 32-bit Arm Cortex-M3 CPU and features a wide variety of communication peripherals, including Ethernet 1588, USB OTG with PHY, Controller Area Network (CAN), UART, SSI, I2C, and an external interface.

The real-time control subsystem is based on TI’s industry-leading proprietary 32-bit C28x floating-point CPU and features the most flexible and high-precision control peripherals, including ePWMs with fault protection, and encoders and captures—all as implemented by TI’s TMS320C2000™ Entry performance MCUs and Premium performance MCUs. In addition, the C28-CPU has been enhanced with the addition of the VCU instruction accelerator that implements efficient Viterbi, Complex Arithmetic, 16-bit FFTs, and CRC algorithms.

A high-speed analog subsystem and supplementary RAM memory is shared, along with on-chip voltage regulation and redundant clocking circuitry. Safety considerations also include Error Correction Code (ECC), parity, and code secure memory, as well as documentation to assist with system-level industrial safety certification.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more