Product details

We are not able to display this information. Please refer to the product data sheet.
WQFN (RRW) 24 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three-phase PWM motor driver
    • 3-Phase brushless DC motors
  • 3-V to 20-V operating voltage
    • 24-V Absolute maximum voltage
  • High output current capability
    • 5-A Peak current drive
  • Low on-state resistance MOSFETs
    • 210-mΩ typ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 1.5-µA at VVM = 12-V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
    • PWM generation mode (SPI/tSPI) with optional calibration between MCU and DRV8311-Q1
  • tSPI (DRV8311P-Q1)
    • PWM duty and frequency update over SPI
    • Control multiple DRV8311P-Q1 devices using standard 4-wire SPI
  • Supports up to 200-kHz PWM frequency
  • Integrated current sensing
    • No external resistor required
    • Sense amplifier output, one per 1/2-bridge
  • SPI and hardware device variants
    • 10-MHz SPI communication (SPI/tSPI)
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V ± 4.5%, 100-mA LDO regulator
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three-phase PWM motor driver
    • 3-Phase brushless DC motors
  • 3-V to 20-V operating voltage
    • 24-V Absolute maximum voltage
  • High output current capability
    • 5-A Peak current drive
  • Low on-state resistance MOSFETs
    • 210-mΩ typ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 1.5-µA at VVM = 12-V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
    • PWM generation mode (SPI/tSPI) with optional calibration between MCU and DRV8311-Q1
  • tSPI (DRV8311P-Q1)
    • PWM duty and frequency update over SPI
    • Control multiple DRV8311P-Q1 devices using standard 4-wire SPI
  • Supports up to 200-kHz PWM frequency
  • Integrated current sensing
    • No external resistor required
    • Sense amplifier output, one per 1/2-bridge
  • SPI and hardware device variants
    • 10-MHz SPI communication (SPI/tSPI)
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V ± 4.5%, 100-mA LDO regulator
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)

The DRV8311-Q1 provides three integrated MOSFET half-H-bridges for driving a three-phase brushless DC (BLDC) motor for 5V, 9V, 12V, or 18V DC rails or 1S to 4S battery powered applications. The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The DRV8311P-Q1 device provides capability to generate and configure PWM timers over Texas Instruments SPI (tSPI), and allows the control of multiple BLDC motors directly over the tSPI. This feature reduces the number of required I/O ports from the primary controller to control multiple motors.

The DRV8311-Q1 provides three integrated MOSFET half-H-bridges for driving a three-phase brushless DC (BLDC) motor for 5V, 9V, 12V, or 18V DC rails or 1S to 4S battery powered applications. The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The DRV8311P-Q1 device provides capability to generate and configure PWM timers over Texas Instruments SPI (tSPI), and allows the control of multiple BLDC motors directly over the tSPI. This feature reduces the number of required I/O ports from the primary controller to control multiple motors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV8311-Q1 Three-Phase PWM Motor Driver datasheet PDF | HTML 29 Oct 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

BLDC-MOSFET-THERMAL-CALC BLDC integrated MOSFET driver thermal calculator tool

Calculates the thermals of a BLDC integrated MOSFET driver based on user input system parameters
Supported products & hardware

Supported products & hardware

Products
BLDC drivers
DRV8311 3V to 20V, 3-phase brushless DC motor driver with integrated FETs DRV8311-Q1 24V abs max, 3 to 20V, 3-phase brushless-DC motor driver with integrated FETs for auto applications DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8316C 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing DRV8376 70V max 4.5A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8376-Q1 Automotive, 70V max 4A peak three-phase motor driver with integrated current sensing
Integrated control BLDC drivers
MCF8315C 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCT8316A 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver MCT8316A-Q1 Automotive, 40V max, 8A peak, sensorless trapezoidal control 3-phase BLDC motor driver MCT8316Z 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver MCT8316Z-Q1 Automotive 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver
Package Pins CAD symbols, footprints & 3D models
WQFN (RRW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos