BLDC drivers
Gate drivers and integrated FET motor drivers for BLDC and PMSM motors
Browse by category
Quickly achieve smooth, accurate motion with our portfolio of BLDC drivers. Our products integrate protection, sensing and power management with our motor driver solutions to enable smaller solution size and efficient motor operation. Our BLDC drivers are designed with functional safety in mind to help you meet industry-standard functional safety requirements.
Gate driver
Integrated FET drivers
BLDC drivers for automotive and functional safety
Related categories
BLDC drivers with integrated control
Benefits of our BLDC drivers
Functional safety
Enhance system robustness with advanced protection features, Functional Safety-Compliant to ISO 26262 for use in systems targeting up to ASIL D.
High efficiency and precision
Optimize EMI and efficiency using our smart gate drivers and increase precision with our integrated current sense amplifier options.
Reduce your size and cost
Reduce design and BOM costs with integrations to meet your system footprint specifications.
System configurability
Build configurable BLDC motor systems with a wide range of voltage and power levels while increasing design flexibility with optional integrations such as power blocks and protection features.
Technical resources
System Design Considerations for High-Power Motor Driver Applications
How to Build a Small, Functionally Safe 48-V, 30-kW MHEV Motor-Drive System
Build your brushless DC motor driver expertise
Discover featured applications
Create brushless DC motor drive systems for high performance power tool applications.
Our high performance gate drivers offer effective solutions to many of the challenges in designing BLDC motor systems by introducing featured integrations and a diverse portfolio to accomodate power tool design needs.
Benefits:
- Wide motor voltage range accomodating operating voltage conditions from 5 V to 100 V
- System integrations and small package size to reduce form factor
- Advanced on-chip protection and diagnosis features to reduce design complexity and enable higher system robustness
- Low quiescient current consumption for extended battery life in cordless applications
Featured resources
- Understanding Smart Gate Drive (Rev. D) – Application note
Deliver high power and efficiency for e-bike and e-scooter applications with robust brushless DC gate drivers.
Our high performance gate drivers offer effective solutions to many of the challenges in designing BLDC motor systems by introducing featured integrations and a diverse portfolio to accomodate e-mobility design needs.
Benefits:
- Create cost effective designs for e-mobility applications with exceptional performance and efficiency
- Wide motor voltage range accomodating operating voltage conditions from 5 V to 100 V
- System integrations and small package size to reduce form factor
- Advanced on-chip protection and diagnosis features to reduce design complexity and enable higher system robustness
Featured resources
- TIDA-010056 – 54-V, 1.5 kW, >99% Efficient, 70x69 mm2 power stage reference design for 3-phase BLDC drives
Address highest level functional safety and accurate current sense requirements for EPS in 12-V battery automotive applications with robust BLDC gate drivers
Our high performance and highly accurate current sense gate drivers help solve many of the challenges in designing BLDC motor systems to accomodate EPS design needs.
- Functional Safety-Compliant to ISO26262 for use in systems targeting up to ASIL-D
- Current sense accuarcy for precise commutation and torque feedback
- Supports down to 4.5-V operating voltage under hostile battery conditions
- Built-in-self-test (BIST), over/under voltage, over current and over temperature diagnosis and protection
- VGS and VDS monitoring and protection to prevent stuck at and shoot through for low-side FET and high-side FET
Featured resources
- Motor driver protection features – Video
New products
Automotive 40-V max 40-A peak three-phase motor driver with integrated current sensing
Approx. price (USD) 1ku | 2.125
Automotive, 70V 16A three-phase integrated FET motor driver with current sensing
Approx. price (USD) 1ku | 2.5
Automotive, 48V battery three-phase gate driver unit with accurate current sensing
Approx. price (USD) 1ku | 3.325
Automotive, 24V and 48V battery 3-phase gate driver unit with accurate current sensing
Approx. price (USD) 1ku | 2.34