NEW

DP83TC1104-Q1

ACTIVE

DP83TC1104-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.1AE MACsec, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.1AE MACsec, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² (6 mm × 6 mm)
  • Multi-source compatibility with competitor product
  • IEEE 802.1AE MACsec
    • MACsec frame expansion: inbuilt buffering and flow control support to handle 12 byte IPG Ethernet frames
    • Authentication, encryption at line rate
    • Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
    • Secure channel: total 16 SAK enabling 8 Tx/Rx SC
    • Auto rollover support for SAK
    • Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
    • Window replay protection
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization offset: < ±30ns
    • Precise time stamping for MACsec encoded PTP packets
    • Multiple IOs for event capture and trigger
  • IEEE 802.3bw, OA 100BASE-T1 and TC-10 compliant
    • < 18µA sleep current
    • Fast wake from sleep by retaining PHY configuration during sleep (optional)
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • SAE J2962-3 EMC compliant
    • 39dBm DPI Immunity with ±5% asymmetry
    • <4dBµV radiated emissions in GPS and Glonass bands
    • Stripline emissions: Class-II compliant
  • MAC interfaces: MII, RMII, RGMII, SGMII
  • Single 3.3V supply
  • Diagnostic toolkit
    • Signal Quality Indication (SQI) and Time Domain Reflectometry (TDR)
    • ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
  • Multi-source compatibility with competitor product
  • IEEE 802.1AE MACsec
    • MACsec frame expansion: inbuilt buffering and flow control support to handle 12 byte IPG Ethernet frames
    • Authentication, encryption at line rate
    • Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
    • Secure channel: total 16 SAK enabling 8 Tx/Rx SC
    • Auto rollover support for SAK
    • Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
    • Window replay protection
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization offset: < ±30ns
    • Precise time stamping for MACsec encoded PTP packets
    • Multiple IOs for event capture and trigger
  • IEEE 802.3bw, OA 100BASE-T1 and TC-10 compliant
    • < 18µA sleep current
    • Fast wake from sleep by retaining PHY configuration during sleep (optional)
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • SAE J2962-3 EMC compliant
    • 39dBm DPI Immunity with ±5% asymmetry
    • <4dBµV radiated emissions in GPS and Glonass bands
    • Stripline emissions: Class-II compliant
  • MAC interfaces: MII, RMII, RGMII, SGMII
  • Single 3.3V supply
  • Diagnostic toolkit
    • Signal Quality Indication (SQI) and Time Domain Reflectometry (TDR)
    • ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD

The DP83TC1104x-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC1104x-Q1 integrates IEEE 802.1AE line rate security with authentication and optional encryption support to secure communication over the network. The PHY supports up to 16 secure association (SA) channels with automatic SAK rollover and extended packet numbering support. DP83TC1104x-Q1 offers ingress classification to filter the unwanted packets and supports WAN MACsec for end-to-end security.

The DP83TC1104x-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications, with support for encrypted PTP packets.

The DP83TC1104x-Q1 supports OA TC-10 low-power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

The DP83TC1104x-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC1104x-Q1 integrates IEEE 802.1AE line rate security with authentication and optional encryption support to secure communication over the network. The PHY supports up to 16 secure association (SA) channels with automatic SAK rollover and extended packet numbering support. DP83TC1104x-Q1 offers ingress classification to filter the unwanted packets and supports WAN MACsec for end-to-end security.

The DP83TC1104x-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications, with support for encrypted PTP packets.

The DP83TC1104x-Q1 supports OA TC-10 low-power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DP83TC1104x-Q1 100 Base-T1 Multi-Source Automotive Ethernet PHY Transceiver With MACSec datasheet PDF | HTML Nov 16, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos