Ethernet PHYs

Drive data faster and farther with our robust physical layer transceivers
View all products

Browse by category

Explore our extensive portfolio of robust, industrial and automotive-qualified Ethernet PHYs. Our IEEE-compliant devices provide integrated protection, high immunity and low latency in small-form factors for reliable performance in harsh environments. Find the right connectivity solution from our broad offering of standard and single-pair Ethernet PHYs.


Single-Pair Ethernet (SPE) PHY

Simplify your automotive and industrial designs, while saving on cable cost/weight with our portfolio of IEEE 802.3cg (10BASE-T1L), IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) SPE PHYs.

Standard Ethernet PHY

Design deterministic and low latency networks using our standard Ethernet PHYs with two or four twisted pairs of wires. High immunity, low emissions PHYs offer various temperature and package options.

Select an Ethernet PHY for your design

TI PHYs are designed for any application

Robust design
Precise timing characteristics
Advanced system diagnostics

Introduction to Ethernet PHY technology

Options for TX, FX, T1, T1S, and T1L standards

We support PHY solutions for:

1. Standard Ethernet (10/100BASE-TX/FX  and 1000BASE-TX/FX): Ethernet PHYs with two or four twisted pairs of wires designed for deterministic and low latency networks.

2. Single-Pair Ethernet (10BASE-T1S, 10BASE-T1L, 100BASE-T1, and 1000BASE-TX): Ethernet PHYs with one twisted pair of wires designed for saving on cable cost/weight


Reference design

100Mbps industrial ethernet communication module reference design for multiprotocol applications

This reference design accelerates development of multiprotocol 100Mbps industrial Ethernet nodes. The design allows engineers to quickly prototype and deploy EtherCAT®, PROFINET®, EtherNet/IP, and Modbus® Transmission Control Protocol (TCP) on AM261x with Integrated Industrial Communication (...)

Driver or library

Ethernet PHY drivers & tools

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Technical article

How Ethernet accelerates the move to software-defined vehicles (Rev. A)

Read this technical article which covers how zone architecture implementing Ethernet enables the growing trend of the software-defined vehicle.


DP83826EACTIVE

Low latency 10/100-Mbps PHY with MII interface and enhanced mode

DP83822IFACTIVE

Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

DP83869HMACTIVE

Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface

Increased automation is taking Ethernet to the edge. Industrial SPE enables connected edge nodes and distributed processing. Use single-pair Ethernet in your industrial design to move data over TCP/IP anywhere you need it.

Faster & Farther: Enable better system implementation with cable lengths up to 2km, and faster data delivery protocols using TI PHYs. 

Minimize implementation cost: Reduce time and cost of upgrade by re-using more existing cabling infrastructure with TIs low noise receiver architecture.

Maximize System Uptime: Enable remote and predictive maintenance using TI’s proprietary runtime cable diagnostics toolkit. Stay ahead of cable degradation and decrease your system’s downtime.


DP83TD510EACTIVE

IEEE 802.3cg 10BASE-T1L Ethernet PHY

DP83TG720S-Q1ACTIVE

1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII

DP83TC813S-Q1ACTIVE

Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII)

SPE is becoming a unified communication protocol to meet the ever-increasing bandwidth needs (10Mbps-10Gbps) for enabling vehicle automation, ADAS features, and V2X connectivity. 

Industry Proven Robustness: Strengthen your design with TI’s market leading AEC-Q100 qualified devices that have passed industry’s EMC/EMI, interoperability, and IEEE compliance tests.

Design Flexibility: Design a cost-optimized single platform to address various speed/feature requirements using our footprint compatible portfolio. Pay for what you need now while future proofing your next generation designs.

Enhanced Diagnostics: Quickly perform debugs and ensure reliable remote and predictive maintenance with TI's SPE PHYs’ state of the art cable diagnostics toolkit. 


DP83TC812S-Q1ACTIVE

TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII

DP83TC813S-Q1ACTIVE

Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII)

DP83TG720S-Q1ACTIVE

1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII

Technical resources

Application note

DP83TD510E Cable Diagnostics Toolkit (Rev. C)

10BASE-T1L Ethernet PHYs such as the DP83TD510E provide a wide array of cable diagnostic tools to monitor cable performance and provide the longest cable reach.
Application note

Importance of Latency in Factory Automation (Rev. A)

Learn how the disconnect between the inherent characteristics of Ethernet and the needs of Factory Automation applications must be bridged though careful architecture of Ethernet Physical Layer devices like the DP83867 and DP83869
White paper

100BASE-T1 Ethernet: the evolution of automotive networking

Although Ethernet is a popular long-standing communication protocol for commercial and industrial applications, it was not widely adopted in the automotive industry until the advent of 100BASE-T1.

DP83C8512

Approx. price (USD)1ku |1.05

DP83C8522

Approx. price (USD)1ku |1.1

DP83C1111

Approx. price (USD)1ku |1.25

DP83C8201F

Approx. price (USD)1ku |1.25

DP83TC1103-Q1

Approx. price (USD)1ku |1.4

DP83TD535-Q1

Approx. price (USD)1ku |1.1