DLP472NP
- 0.47-inch diagonal micromirror array
- 1080p FHD (1920 × 1080) display resolution
- 5.4µm micromirror pitch
- ±17° micromirror tilt (relative to the flat surface)
- Bottom illumination
- SubLVDS input data bus
- Supports 1080p up to 240Hz
- Laser or LED operation supported by the DLPC8444 display controller and the DLPA3085 or DLPA3082 power management IC (PMIC) and LED driver
The DLP472NP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 1080p FHD display systems. The TI DLP products 0.47-inch 1080p FHD chipset comprises the DLP472NP DMD, the DLPC8444 display controller, and the DLPA3085 or DLPA3082 PMIC and illuminator driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 1080p FHD displays.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | DLP472NP 0.47-Inch 1080p FHD Digital Micromirror Device datasheet | PDF | HTML | 08 Aug 2025 |
| Technical article | Hot plugging DC/DC converters safely | PDF | HTML | 02 Sep 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
Multi-channel ICs (PMICs)
- DLPA1000 — PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Home cinema, business & education DMDs
- DLP470NE — 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
- DLP470TE — 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
- DLP471NE — 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD)
- DLP471TE — 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
- DLP472NE — 0.47in 1080p HSSI DLP® digital micromirror device (DMD)
- DLP472TE — 0.47in, 4K UHD HSSI DLP® digital micromirror device (DMD)
- DLP473NE — 0.47-inch 1080p sub-LVDS DLP® digital micromirror device (DMD)
- DLP473TE — 0.47-inch, 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
- DLP480RE — 0.48-inch WUXGA DLP® digital micromirror device (DMD)
- DLP481RE — 0.48-inch WUXGA sub-LVDS DLP® digital micromirror device (DMD)
- DLP481XE — 0.48-inch 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
- DLP550HE — 0.55-inch SVGA DLP® digital micromirror device (DMD)
- DLP550JE — 0.55-inch XGA DLP® digital micromirror device (DMD)
- DLP650LE — 0.65-inch WXGA DLP® digital micromirror device (DMD)
- DLP650NE — 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
- DLP650TE — 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
- DLP651LE — 0.65-inch WXGA DLP® digital micromirror device (DMD)
- DLP651NE — 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD)
- DLP660TE — 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
Portable & consumer DMDs
- DLP160AP — 0.16-inch QnHD DLP® digital micromirror device (DMD)
- DLP160CP — 0.16-inch nHD DLP® digital micromirror device (DMD)
- DLP2000 — 0.20-inch nHD DLP® digital micromirror device (DMD)
- DLP2010 — 0.20-inch WVGA DLP® digital micromirror device (DMD)
- DLP230GP — 0.23-inch qHD DLP® digital micromirror device (DMD)
- DLP230KP — 0.23-inch HD DLP® digital micromirror device (DMD)
- DLP230NP — 0.23-inch 1080p DLP® digital micromirror device (DMD)
- DLP3010 — 0.30-inch 720p DLP® digital micromirror device (DMD)
- DLP3310 — 0.33-inch 1080p DLP® digital micromirror device (DMD)
- DLP391TP — 0.39-inch 4K UHD DLP® digital micromirror device (DMD)
- DLP4710 — 0.47-inch 1080p DLP® digital micromirror device (DMD)
- DLP471TP — 0.47-inch 4K UHD DLP® digital micromirror device (DMD)
- DLP472NP — 0.47-inch 1080p DLP® digital micromirror device (DMD)
- DLP472TP — 0.47-inch 4K DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
- DLP300S — 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
- DLP301S — 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
- DLP7000UV — 0.7-inch XGA UV DLP® digital micromirror device (DMD)
- DLP78TUV — 0.78 HEP UV DMD for 3D Printing
- DLP9000XUV — 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)
- DLP9500UV — 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
- DLP991UUV — 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Pro-AV & large venue DMDs
- DLP670RE — 0.67-inch WUXGA DLP® digital micromirror device (DMD)
- DLP780NE — 0.78-inch 1080p DLP® digital micromirror device (DMD)
- DLP780TE — 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
- DLP781NE — 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)
- DLP781TE — 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)
- DLP800RE — 0.80-inch WUXGA DLP® digital micromirror device (DMD)
- DLP800XE — 0.80-inch 4K+ ProAV DLP digital micromirror device (DMD)
- DLP801RE — 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD)
- DLP801XE — 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD)
Exterior lighting & projection DMDs
- DLP2021-Q1 — Automotive 0.2-inch DLP® digital micromirror device (DMD)
- DLP3021-Q1 — DLP® automotive 0.3-inch digital micromirror device (DMD)
- DLP4621-Q1 — Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications
- DLP5531-Q1 — DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications
- DLP5531A-Q1 — Automotive 0.55-inch DLP® digital micromirror device (DMD)
- DLP5533A-Q1 — DLP® automotive 0.55-inch digital micromirror device (DMD)
NIR (>700nm) DMDs
- DLP2010NIR — 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)
- DLP4500NIR — 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
- DLP650LNIR — 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Interior display DMDs
- DLP3020-Q1 — Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package
- DLP3034-Q1 — DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)
- DLP3940S-Q1 — Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications
- DLP3944-Q1 — Automotive 0.39in 4K UHD DLP® digital micromirror device (DMD) for entertainment displays
- DLP4620S-Q1 — Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications
- DLP5530S-Q1 — DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
- DLP5532-Q1 — Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
- DLP5534-Q1 — DLP® automotive 0.55-inch 405nm digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
- DLP2010LC — 0.2-inch WVGA DLP® digital micromirror device (DMD)
- DLP3010LC — 0.3-inch 720p DLP® digital micromirror device (DMD)
- DLP4500 — 0.45-inch WXGA DLP® digital micromirror device (DMD)
- DLP4710LC — 0.47-inch 1080p DLP® digital micromirror device (DMD)
- DLP5500 — 0.55-inch XGA DLP® digital micromirror device (DMD)
- DLP6500FLQ — 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
- DLP6500FYE — 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
- DLP670S — 0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
- DLP7000 — 0.7-inch XGA DLP® digital micromirror device (DMD)
- DLP9000 — 0.9-inch WQXGA DLP® digital micromirror device (DMD)
- DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
- DLP9500 — 0.95-inch 1080p DLP® digital micromirror device (DMD)
- DLP991U — 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP controllers & drivers
- DLPA100 — DLP® driver for DLPC4420, DLPC4430 and DLPC7540
- DLPA200 — Driver for DLP® digital micromirror device (DMD)
- DLPA2000 — DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD
- DLPA2005 — DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs
- DLPA300 — DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD
- DLPA3000 — DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD
- DLPA3005 — DLP® PMIC/LED driver for DLP4710 (0.47 1080p) DMD
- DLPA3082 — DLP® products PMIC for DLP472TP (0.47-inch 4K UHD) DMD
- DLPA3085 — PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
- DLPA4000 — DLP® PMIC/LED driver for DMD
- DLPC120-Q1 — Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
- DLPC1438 — DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)
- DLPC150 — DLP® controller for DLP2010NIR digital micromirror device (DMD)
- DLPC200 — DLP® controller for DLP5500 digital micromirror device (DMD)
- DLPC230-Q1 — DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
- DLPC230S-Q1 — DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
- DLPC231-Q1 — Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x
- DLPC231S-Q1 — DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
- DLPC2607 — DLP® display controller for DLP2000 (0.2 nHD) DMD
- DLPC300 — DLP® controller for DLP3000 digital micromirror device (DMD)
- DLPC3420 — DLP® display controller for DLP160AP (0.16 QnHD) DMD
- DLPC3421 — DLP® display controller for DLP160CP (0.16 nHD) DMD
- DLPC3430 — DLP® display controller for DLP2010 (0.2 WVGA) DMD
- DLPC3432 — DLP® display controller for DLP230GP (0.23 qHD) DMD
- DLPC3433 — DLP® display controller for DLP3010 (0.3 720p) DMD
- DLPC3434 — DLP® display controller for DLP230KP (0.23 HD) DMD
- DLPC3435 — DLP® display controller for DLP2010 (0.2 WVGA) DMD
- DLPC3436 — DLP® display controller for DLP230NP (0.23 1080p) DMD
- DLPC3437 — DLP® display controller for DLP3310 (0.33 1080p) DMD
- DLPC3438 — DLP® display controller for DLP3010 (0.3 720p) DMD
- DLPC3439 — DLP® display controller for DLP4710 (0.47 1080p) DMD
- DLPC3470 — DLP® controller for DLP2010LC digital micromirror device (DMD)
- DLPC3478 — DLP® controller for DLP3010LC digital micromirror device (DMD)
- DLPC3479 — DLP® controller for DLP4710LC digital micromirror device (DMD)
- DLPC350 — DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
- DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)
- DLPC4420 — DLP® display controller for 4K UHD DMD
- DLPC4430 — DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs)
- DLPC6401 — DLP® display controller for high-brightness portable displays
- DLPC6422 — DLP controller for 0.78in high efficiency pixel (HEP) UV DMD
- DLPC6540 — DLP® display controller for DLP471TP (0.47 4K UHD) DMD
- DLPC7530 — DLP(R) display controller for 1080p DMD
- DLPC7540 — DLP® display controller for 4K UHD and 1080p DMD
- DLPC8424 — DLP® display controller for DLP230NP (0.23-inch 1080p) DMD
- DLPC8444 — DLP® display controller for DLP472NP (0.47-inch 1080p) DMD
- DLPC8445 — DLP® display controller for DLP472TP (0.47-inch 4K) DMD
- DLPC8454 — DLP® display controller for DLP473NE (0.47in 1080p) DMD
- DLPC8455 — DLP® display controller for DLP473TE (0.47in 4K) DMD
- DLPC900 — DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
- DLPC910 — DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
- DLPC964 — DLP® controller for DLP991UFLV digital micromirror device (DMD)
Hardware development
Evaluation board
- DLP-7970ABP — TRF7970A NFC transceiver BoosterPack™ plug-in module
- DLP-RF430BP — Dynamic Dual Interface NFC Transponder Booster Pack
- DLP2021AM263Q1EVM — DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
- DLP2021LEQ1EVM — DLP2021-Q1 evaluation module for dynamic ground projector
- DLP3010EVM-LC — DLP® 3010 Light Control Evaluation Module
- DLP3021LEQ1EVM — DLP3021-Q1 dynamic ground projector evaluation module
- DLP3030PGUQ1EVM — DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
- DLP3030Q1EVM — DLP3030-Q1 Electronics Evaluation Module
- DLP4620SQ1EVM — DLP4620-Q1 evaluation module
- DLP4621Q1EVM — DLP4621-Q1 evaluation module
- DLP470NEEVM — DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)
- DLP470TEEVM — DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- DLP4710EVM-LC — DLP® 4710 Light control evaluation module
- DLP471TEEVM — DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472NEEVM — DLP472NE 1080p, digital micromirror device (DMD) evaluation module
- DLP472TEEVM — DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
- DLP480REEVM — DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD)
- DLP550HEEVM — DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD)
- DLP550JEEVM — DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD)
- DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
- DLP5530PROJQ1EVM — DLP5530-Q1 Interior projector evaluation module
- DLP5530PROJTGQ1EVM — DLP5530-Q1 Interior projector evaluation module with true green LED
- DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module
- DLP5531LEQ1EVM — DLP5531-Q1 light engine evaluation module
- DLP5531Q1EVM — DLP® automotive high resolution headlight electronics evaluation module
- DLP5532PROJHBQ1EVM — DLP5532-Q1 evaluation module for high-brightness interior projector
- DLP5534PROJQ1EVM — DLP5534-Q1 405nm projector evaluation module
- DLP650LEEVM — DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
- DLP650NEEVM — DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD)
- DLP650TEEVM — DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP660TEEVM — DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- DLP670REEVM — DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)
- DLP780NEEVM — DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD)
- DLP780TEEVM — DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- DLP800REEVM — DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD)
- DLPC4420AEVM — DLPC4420 evaluation module for dual controller configuration with Altera FPGA
- DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
- DLPC7540EVM — DLPC7540 evaluation module for high-resolution display controllers
- DLPDLCR160CPEVM — DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
- DLPDLCR2000EVM — DLP® LightCrafter™ Display 2000 Evaluation Module
- DLPDLCR230NPEVM — DLP® LightCrafter™ Display 230NP evaluation module
- DLPDLCR3010EVM-G2 — DLP® DLP3010 LightCrafter display evaluation module
- DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module
- DLPDLCR471TPEVM — DLP® LightCrafter™ Display 471TP evaluation module
- DLPLCR4500EVM — DLP® LightCrafter™ 4500
- DLPLCR50XEVM — DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
- DLPLCR55EVM — DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
- DLPLCR65EVM — DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
- DLPLCR65FLQEVM — DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD)
- DLPLCR65NEVM — DLP650LNIR DMD evaluation module
- DLPLCR67EVM — DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
- DLPLCR70EVM — DLP7000 DMD evaluation board
- DLPLCR70UVEVM — DLP7000UV DMD evaluation board
- DLPLCR90EVM — DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
- DLPLCR90XEVM — DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
- DLPLCR90XUVEVM — DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
- DLPLCR95EVM — DLP9500 DMD evaluation board
- DLPLCR95UVEVM — DLP9500UV DMD evaluation board
- DLPLCR99EVM — Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
- DLPLCR99UVEVM — DLP991UUV evaluation module for UV spectrum
- DLPLCRC410EVM — DLPLCRC410 Evaluation Module
- DLPLCRC900DEVM — DLP® LightCrafter™ dual DLPC900 evaluation module
- DLPLCRC900EVM — DLP® LightCrafter™ single DLPC900 evaluation module
- DLPLCRC910EVM — DLPC910 evaluation module for DLP® LightCrafter™ controller
- DLPLCRC964EVM — DLPC964 DLP® LightCrafter™ evaluation module
- DLPM2000EVM — DLP2000 optical engine evaluation module
- DLPNIRNANOEVM — DLP® NIRscan™ Nano Evaluation Module
- DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module
Development kit
- DLP1PICOKIT — DLP Pico Projector Development Kit
Support software
- DLP-PICO-SECURE-SW — DLP PICO Secure Software & Documentation
DLP-SERIES-321-MOUNTING — Series 321 DMD mounting and electrical interconnect information
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
Supported products & hardware
Products
Multi-channel ICs (PMICs)
- DLPA1000 — PMIC/LED Driver for DLP2000 (0.2 nHD) DMD
Home cinema, business & education DMDs
- DLP470NE — 0.47-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
- DLP470TE — 0.47-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
- DLP471NE — 0.47-inch 1080p HSSI DLP® digital micromirror device (DMD)
- DLP471TE — 0.47-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
- DLP472NE — 0.47in 1080p HSSI DLP® digital micromirror device (DMD)
- DLP472TE — 0.47in, 4K UHD HSSI DLP® digital micromirror device (DMD)
- DLP473NE — 0.47-inch 1080p sub-LVDS DLP® digital micromirror device (DMD)
- DLP473TE — 0.47-inch, 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
- DLP480RE — 0.48-inch WUXGA DLP® digital micromirror device (DMD)
- DLP481RE — 0.48-inch WUXGA sub-LVDS DLP® digital micromirror device (DMD)
- DLP481XE — 0.48-inch 4K UHD sub-LVDS DLP® digital micromirror device (DMD)
- DLP550HE — 0.55-inch SVGA DLP® digital micromirror device (DMD)
- DLP550JE — 0.55-inch XGA DLP® digital micromirror device (DMD)
- DLP650LE — 0.65-inch WXGA DLP® digital micromirror device (DMD)
- DLP650NE — 0.65-inch 1080p 2xLVDS DLP® digital micromirror device (DMD)
- DLP650TE — 0.65-inch 4K UHD HSSI DLP® digital micromirror device (DMD)
- DLP651LE — 0.65-inch WXGA DLP® digital micromirror device (DMD)
- DLP651NE — 0.65-inch 1080p HSSI DLP® digital micromirror device (DMD)
- DLP660TE — 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
Portable & consumer DMDs
- DLP160AP — 0.16-inch QnHD DLP® digital micromirror device (DMD)
- DLP160CP — 0.16-inch nHD DLP® digital micromirror device (DMD)
- DLP2000 — 0.20-inch nHD DLP® digital micromirror device (DMD)
- DLP2010 — 0.20-inch WVGA DLP® digital micromirror device (DMD)
- DLP230GP — 0.23-inch qHD DLP® digital micromirror device (DMD)
- DLP230KP — 0.23-inch HD DLP® digital micromirror device (DMD)
- DLP230NP — 0.23-inch 1080p DLP® digital micromirror device (DMD)
- DLP3010 — 0.30-inch 720p DLP® digital micromirror device (DMD)
- DLP3310 — 0.33-inch 1080p DLP® digital micromirror device (DMD)
- DLP391TP — 0.39-inch 4K UHD DLP® digital micromirror device (DMD)
- DLP4710 — 0.47-inch 1080p DLP® digital micromirror device (DMD)
- DLP471TP — 0.47-inch 4K UHD DLP® digital micromirror device (DMD)
- DLP472NP — 0.47-inch 1080p DLP® digital micromirror device (DMD)
- DLP472TP — 0.47-inch 4K DLP® digital micromirror device (DMD)
UV (<420nm) DMDs
- DLP300S — 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
- DLP301S — 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
- DLP7000UV — 0.7-inch XGA UV DLP® digital micromirror device (DMD)
- DLP78TUV — 0.78 HEP UV DMD for 3D Printing
- DLP9000XUV — 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)
- DLP9500UV — 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
- DLP991UUV — 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
Pro-AV & large venue DMDs
- DLP670RE — 0.67-inch WUXGA DLP® digital micromirror device (DMD)
- DLP780NE — 0.78-inch 1080p DLP® digital micromirror device (DMD)
- DLP780TE — 0.78-inch 4K UHD DLP® digital micromirror device (DMD)
- DLP781NE — 0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)
- DLP781TE — 0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)
- DLP800RE — 0.80-inch WUXGA DLP® digital micromirror device (DMD)
- DLP800XE — 0.80-inch 4K+ ProAV DLP digital micromirror device (DMD)
- DLP801RE — 0.80-inch WUXGA ProAV DLP® digital micromirror device (DMD)
- DLP801XE — 0.80-inch 4K+ ProAV DLP® digital micromirror device (DMD)
Exterior lighting & projection DMDs
- DLP2021-Q1 — Automotive 0.2-inch DLP® digital micromirror device (DMD)
- DLP3021-Q1 — DLP® automotive 0.3-inch digital micromirror device (DMD)
- DLP4621-Q1 — Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications
- DLP5531-Q1 — DLP® automotive 0.55-inch digital micromirror device (DMD) for exterior lighting applications
- DLP5531A-Q1 — Automotive 0.55-inch DLP® digital micromirror device (DMD)
- DLP5533A-Q1 — DLP® automotive 0.55-inch digital micromirror device (DMD)
NIR (>700nm) DMDs
- DLP2010NIR — 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)
- DLP4500NIR — 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
- DLP650LNIR — 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)
Interior display DMDs
- DLP3020-Q1 — Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package
- DLP3034-Q1 — DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)
- DLP3940S-Q1 — Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications
- DLP3944-Q1 — Automotive 0.39in 4K UHD DLP® digital micromirror device (DMD) for entertainment displays
- DLP4620S-Q1 — Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications
- DLP5530S-Q1 — DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
- DLP5532-Q1 — Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
- DLP5534-Q1 — DLP® automotive 0.55-inch 405nm digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
- DLP2010LC — 0.2-inch WVGA DLP® digital micromirror device (DMD)
- DLP3010LC — 0.3-inch 720p DLP® digital micromirror device (DMD)
- DLP4500 — 0.45-inch WXGA DLP® digital micromirror device (DMD)
- DLP4710LC — 0.47-inch 1080p DLP® digital micromirror device (DMD)
- DLP5500 — 0.55-inch XGA DLP® digital micromirror device (DMD)
- DLP6500FLQ — 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
- DLP6500FYE — 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
- DLP670S — 0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
- DLP7000 — 0.7-inch XGA DLP® digital micromirror device (DMD)
- DLP9000 — 0.9-inch WQXGA DLP® digital micromirror device (DMD)
- DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
- DLP9500 — 0.95-inch 1080p DLP® digital micromirror device (DMD)
- DLP991U — 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP controllers & drivers
- DLPA100 — DLP® driver for DLPC4420, DLPC4430 and DLPC7540
- DLPA200 — Driver for DLP® digital micromirror device (DMD)
- DLPA2000 — DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD
- DLPA2005 — DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs
- DLPA300 — DLP® driver for DLP780NE (0.78 1080p), DLP780TE (0.78 4K UHD), DLP800RE (0.80 WUXGA) DMD
- DLPA3000 — DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD
- DLPA3005 — DLP® PMIC/LED driver for DLP4710 (0.47 1080p) DMD
- DLPA3082 — DLP® products PMIC for DLP472TP (0.47-inch 4K UHD) DMD
- DLPA3085 — PMIC/LED driver for DLPC8xxx controllers with >6-A LED capability
- DLPA4000 — DLP® PMIC/LED driver for DMD
- DLPC120-Q1 — Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
- DLPC1438 — DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)
- DLPC150 — DLP® controller for DLP2010NIR digital micromirror device (DMD)
- DLPC200 — DLP® controller for DLP5500 digital micromirror device (DMD)
- DLPC230-Q1 — DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset
- DLPC230S-Q1 — DLP® automotive functional safety DMD controller for DLP553x-Q1 chipset
- DLPC231-Q1 — Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x
- DLPC231S-Q1 — DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets
- DLPC2607 — DLP® display controller for DLP2000 (0.2 nHD) DMD
- DLPC300 — DLP® controller for DLP3000 digital micromirror device (DMD)
- DLPC3420 — DLP® display controller for DLP160AP (0.16 QnHD) DMD
- DLPC3421 — DLP® display controller for DLP160CP (0.16 nHD) DMD
- DLPC3430 — DLP® display controller for DLP2010 (0.2 WVGA) DMD
- DLPC3432 — DLP® display controller for DLP230GP (0.23 qHD) DMD
- DLPC3433 — DLP® display controller for DLP3010 (0.3 720p) DMD
- DLPC3434 — DLP® display controller for DLP230KP (0.23 HD) DMD
- DLPC3435 — DLP® display controller for DLP2010 (0.2 WVGA) DMD
- DLPC3436 — DLP® display controller for DLP230NP (0.23 1080p) DMD
- DLPC3437 — DLP® display controller for DLP3310 (0.33 1080p) DMD
- DLPC3438 — DLP® display controller for DLP3010 (0.3 720p) DMD
- DLPC3439 — DLP® display controller for DLP4710 (0.47 1080p) DMD
- DLPC3470 — DLP® controller for DLP2010LC digital micromirror device (DMD)
- DLPC3478 — DLP® controller for DLP3010LC digital micromirror device (DMD)
- DLPC3479 — DLP® controller for DLP4710LC digital micromirror device (DMD)
- DLPC350 — DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
- DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)
- DLPC4420 — DLP® display controller for 4K UHD DMD
- DLPC4430 — DLP® controller for DLP780NE, DLP781NE, DLP800RE, and DLP801RE digital micromirror devices (DMDs)
- DLPC6401 — DLP® display controller for high-brightness portable displays
- DLPC6422 — DLP controller for 0.78in high efficiency pixel (HEP) UV DMD
- DLPC6540 — DLP® display controller for DLP471TP (0.47 4K UHD) DMD
- DLPC7530 — DLP(R) display controller for 1080p DMD
- DLPC7540 — DLP® display controller for 4K UHD and 1080p DMD
- DLPC8424 — DLP® display controller for DLP230NP (0.23-inch 1080p) DMD
- DLPC8444 — DLP® display controller for DLP472NP (0.47-inch 1080p) DMD
- DLPC8445 — DLP® display controller for DLP472TP (0.47-inch 4K) DMD
- DLPC8454 — DLP® display controller for DLP473NE (0.47in 1080p) DMD
- DLPC8455 — DLP® display controller for DLP473TE (0.47in 4K) DMD
- DLPC900 — DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
- DLPC910 — DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)
- DLPC964 — DLP® controller for DLP991UFLV digital micromirror device (DMD)
Hardware development
Evaluation board
- DLP-7970ABP — TRF7970A NFC transceiver BoosterPack™ plug-in module
- DLP-RF430BP — Dynamic Dual Interface NFC Transponder Booster Pack
- DLP2021AM263Q1EVM — DLP2021-Q1 evaluation module with AM263x-Q1 MCU for automotive projection
- DLP2021LEQ1EVM — DLP2021-Q1 evaluation module for dynamic ground projector
- DLP3010EVM-LC — DLP® 3010 Light Control Evaluation Module
- DLP3021LEQ1EVM — DLP3021-Q1 dynamic ground projector evaluation module
- DLP3030PGUQ1EVM — DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
- DLP3030Q1EVM — DLP3030-Q1 Electronics Evaluation Module
- DLP4620SQ1EVM — DLP4620-Q1 evaluation module
- DLP4621Q1EVM — DLP4621-Q1 evaluation module
- DLP470NEEVM — DLP470 evaluation module for 0.47-inch, 1080p digital micromirror device (DMD)
- DLP470TEEVM — DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- DLP4710EVM-LC — DLP® 4710 Light control evaluation module
- DLP471TEEVM — DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472NEEVM — DLP472NE 1080p, digital micromirror device (DMD) evaluation module
- DLP472TEEVM — DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
- DLP480REEVM — DLP480REEVM evaluation module for WUXGA digital micromirror device (DMD)
- DLP550HEEVM — DLP550HEEVM evaluation module for SVGA digital micromirror device (DMD)
- DLP550JEEVM — DLP550 evaluation module for 0.55-inch, XGA digital micromirror device (DMD)
- DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
- DLP5530PROJQ1EVM — DLP5530-Q1 Interior projector evaluation module
- DLP5530PROJTGQ1EVM — DLP5530-Q1 Interior projector evaluation module with true green LED
- DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module
- DLP5531LEQ1EVM — DLP5531-Q1 light engine evaluation module
- DLP5531Q1EVM — DLP® automotive high resolution headlight electronics evaluation module
- DLP5532PROJHBQ1EVM — DLP5532-Q1 evaluation module for high-brightness interior projector
- DLP5534PROJQ1EVM — DLP5534-Q1 405nm projector evaluation module
- DLP650LEEVM — DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
- DLP650NEEVM — DLP650NEEVM evaluation module for 1080p digital micromirror device (DMD)
- DLP650TEEVM — DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP660TEEVM — DLP660TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- DLP670REEVM — DLP670REEVM evaluation module for WUXGA digital micromirror device (DMD)
- DLP780NEEVM — DLP780NEEVM evaluation module for 1080p digital micromirror device (DMD)
- DLP780TEEVM — DLP780TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
- DLP800REEVM — DLP800REEVM evaluation module for WUXGA digital micromirror device (DMD)
- DLPC4420AEVM — DLPC4420 evaluation module for dual controller configuration with Altera FPGA
- DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
- DLPC7540EVM — DLPC7540 evaluation module for high-resolution display controllers
- DLPDLCR160CPEVM — DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
- DLPDLCR2000EVM — DLP® LightCrafter™ Display 2000 Evaluation Module
- DLPDLCR230NPEVM — DLP® LightCrafter™ Display 230NP evaluation module
- DLPDLCR3010EVM-G2 — DLP® DLP3010 LightCrafter display evaluation module
- DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module
- DLPDLCR471TPEVM — DLP® LightCrafter™ Display 471TP evaluation module
- DLPLCR4500EVM — DLP® LightCrafter™ 4500
- DLPLCR50XEVM — DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
- DLPLCR55EVM — DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
- DLPLCR65EVM — DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
- DLPLCR65FLQEVM — DLP6500FLQ evaluation module for 0.65-inch 1080p Type-A DLP® digital micromirror device (DMD)
- DLPLCR65NEVM — DLP650LNIR DMD evaluation module
- DLPLCR67EVM — DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
- DLPLCR70EVM — DLP7000 DMD evaluation board
- DLPLCR70UVEVM — DLP7000UV DMD evaluation board
- DLPLCR90EVM — DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
- DLPLCR90XEVM — DLP9000X evaluation module for 0.9-inch high-speed WQXGA Type-A DLP® DMD
- DLPLCR90XUVEVM — DLP9000XUV evaluation module for 0.9-inch high-speed WQXGA UV Type-A DLP® DMD
- DLPLCR95EVM — DLP9500 DMD evaluation board
- DLPLCR95UVEVM — DLP9500UV DMD evaluation board
- DLPLCR99EVM — Evaluation module for 0.99-inch 4K Type-A DLP® digital micromirror device (DMD)
- DLPLCR99UVEVM — DLP991UUV evaluation module for UV spectrum
- DLPLCRC410EVM — DLPLCRC410 Evaluation Module
- DLPLCRC900DEVM — DLP® LightCrafter™ dual DLPC900 evaluation module
- DLPLCRC900EVM — DLP® LightCrafter™ single DLPC900 evaluation module
- DLPLCRC910EVM — DLPC910 evaluation module for DLP® LightCrafter™ controller
- DLPLCRC964EVM — DLPC964 DLP® LightCrafter™ evaluation module
- DLPM2000EVM — DLP2000 optical engine evaluation module
- DLPNIRNANOEVM — DLP® NIRscan™ Nano Evaluation Module
- DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module
Development kit
- DLP1PICOKIT — DLP Pico Projector Development Kit
Support software
- DLP-PICO-SECURE-SW — DLP PICO Secure Software & Documentation
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| DLP-S321 (FQY) | 174 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.