Home cinema, business & education DMDs
Our digital micromirror devices (DMDs) for home cinema, business, and education deliver image clarity, color accuracy, and brightness across resolutions from SVGA to 4K+. Integrated chipset solutions help you streamline development while ensuring reliable, high-quality projection for classrooms, meeting rooms and home theaters. These DMDs feature high optical efficiency and support modern solid-state illumination, including RGB direct lasers, for a wide color gamut and lifelike image quality.
Why choose DLP display & projection technology?
See what's possible with DLP technology
Experience DLP technology in action
See how DLP projection delivers stunning color accuracy, true 4K ultra high definition (UHD) resolution and high refresh rates for a wide range of applications.
Explore real-world examples that demonstrate how DLP technology brings precision, clarity and vibrant visuals to every projection experience.
Big-screen gaming anywhere: making portable 4K UHD, 240Hz gaming projectors a reality
8.3 Million Reasons to Choose TI DLP™ True 4K Ultra-High Definition (UHD) Projection
Beyond Brightness: Why Color Gamut is Your Key to Stunning Image Quality
Technical Resources
Display optical module selection tool
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
Laser TVs VS. Flat Panels: A Bright Future for Big Screen Entertainment
DLP technology is optimized to develop bright images that enables developing TVs without the extra cost of an expensive screen
A Laser TV is a portable short-throw projected TV with laser technology, DLP technology is optimized for laser technology allowing high brightness levels which means consumer are not required to purchase a bundled screen. DLP Laser TV products deliver high brightness and sharp colors up to 4K UHD resolution. As flat panels get bigger, they get more expensive. Laser TVs provide a solution which can reach 100’’+ at an affordable price.
- Up to 4K UHD resolution
- High optical efficiency enables a big screen from a small product
- Compatible with solid-state illumination (Laser or LED)
Featured resources
- DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472TEEVM – DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
Display in business, education or home with affordable portable projectors that use solid-state illumination for optimal brightness, color and contrast
Projectors provide communication in settings where flat panel become too big, cumbersome, and expensive. Projectors enabled with DLP chipsets work when lights are on and windows are open in your home, conference room or classroom. DLP Technology has continued to enable brighter displays, higher contrast and optimal color in this space for the last 30 years.
- Reflective architecture steers light, heat and dust away
- Supports any laser or LED light source
- Free-form display on any surface
Featured resources
- DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472NEEVM – DLP472NE 1080p, digital micromirror device (DMD) evaluation module
- DLP650LEEVM – DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
Project large, bright and free-form displays on virtually any surface
Digital signage communicates a message in a digital programmable format. Utilizing projection, this can vary from a small free-form display in a store to giant projection in a stadium. DLP Technology is an ideal solution because it enables various display sizes, shapes and up to 4K UHD resolutions while also providing the most durable technology for an outdoor use case on virtually any surface.
- Free-form display on any surface
- High optical efficiency enables a big screen from a small product
- Compatible with solid-state illumination (Laser or LED)
Featured resources
- DLP650TEEVM – DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
- DLP472TEEVM – DLP472TE 4K, UHD, digital micromirror device (DMD) evaluation module
Home cinema, business & education DMDs design & development
Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components