Automotive digital micromirror devices (DMDs)

Reimagine the in-car experience with automotive-grade DLP® technology for safer, smarter and more immersive driving
View all products

Browse by category

Texas Instruments DLP® technology is qualified for automotive applications to provide automotive designers superior color, brightness, efficiency and contrast for both interior and exterior automotive display and lighting applications. With scalable platforms and consistent operation from -40°C to 105°C, the DLP Automotive product portfolio enables solutions to meet various brightness and resolution requirements for applications all around the vehicle. Leverage TI’s extensive projector design and manufacturing ecosystem to simplify the design process and accelerate time to market. 

Why Choose TI DLP® Automotive products

A projection solution for every application
Simplifying projection technology
Trusted technology by the automotive industry

DLP technology qualified for automotive applications

DLP technology for Automotive applications

DLP technology qualified for automotive applications delivers consistent performance across the entire operational temperature range, from -40°C to 105°C.

With automotive qualifications, system designers can now bring an Academy Award® winning technology to a driver’s daily commute with DLP Auto chipsets optimized for AR-HUD, holographic transparent window displays, high resolution front lighting and dynamic ground projection. DLP technology’s reflective micromirrors switch on and off thousands of times per second, enabling vibrant, high resolution automotive displays based on the same technology as your favorite Cinema.

Get started learning about our products optimized for your specific needs with the links below. 

Developing with DLP automotive technology

After selecting the appropriate DLP automotive chipset based on criteria such as brightness, resolution, and functional safety requirements, the next step in the design process is to start work on the projector design. In addition to the electronics work, optical, thermal, and mechanical requirements must all be taken into account based on the target application.

We offer a number of services including optical and mechanical design reviews, schematic reviews, projector reference designs, and a robust ecosystem to assist customers in getting their designs to production.  

Discover our ecosystem partners

In order to assist our customers in evaluating and developing DLP automotive based applications, TI has worked closely with our optical design houses to create a robust development ecosystem. Learn more about our ecosystem below. 

Automotive DMD design & development

Get started

Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation

Learn more

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)

Learn more

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)

Learn more

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues

Learn more

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components

Learn more

Automotive optical module selection tool

To best meet your design needs and accelerate your time-to-market, DLP products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services.
Reference design

Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
Reference design

DLP® auto headlight reference design

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)