CDCLVP111MVFPSEP

ACTIVE

Radiation-tolerant, 1:10 LVPECL high-speed clock buffer with selectable input clock driver | VFP | 32 | -55 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HLQFP (VFP) | 32
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the CDCLVP111-SEP

  • Vendor item drawing (VID#): V62/12624-02YE
  • Radiation tolerance:
    • Total ionizing dose (TID): 50krad
    • Single-event latch-up (SEL): 43MeV × cm2/mg
  • Junction temperature range: –55°C to 125°C
  • Distributes One Differential Clock Input Pair (LVDS, CML, SSTL, LVPECL, LVECL) to 10 Differential LVPECL or LVECL outputs
  • Supports a Wide Supply Voltage Range From 2.375V to 3.8V
  • Selectable Clock Input Through CLK_SEL
  • Low-Output Skew (Typical 15ps) for Clock-Distribution Applications
    • Additive Jitter Less Than 1ps
    • Propagation Delay Less Than 355ps
    • Open Input Default State
    • LVDS, CML, SSTL Input Compatible
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Frequency Range From DC to 3.5GHz
  • Space-enhanced plastic (space EP):
    • SUPPORTS DEFENSE, AND AEROSPACE APPLICATIONS
    • Controlled baseline
    • One assembly and test Site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595

Description for the CDCLVP111-SEP

The CDCLVP111-SEP clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111-SEP can accept two clock sources into an input multiplexer. The CDCLVP111-SEP is specifically designed for driving 50Ω transmission lines. When an output pin is not used, leaving the pin open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50Ω.

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin must be connected to CLK0 and bypassed to GND using a 10nF capacitor.

For high-speed performance, the differential mode is strongly recommended.

The CDCLVP111-SEP is characterized for operation from –55°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more