Product details

Frequency range 57 - 64 GHz Number of receivers 8 Number of transmitters 8 ADC sampling rate (max) (Msps) 12.5 Arm CPU Arm Cortex-R5F at 200MHz Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator RAM (kByte) 2500 Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Secure storage, Software IP protection Power supply solution TPS650365-Q1
Frequency range 57 - 64 GHz Number of receivers 8 Number of transmitters 8 ADC sampling rate (max) (Msps) 12.5 Arm CPU Arm Cortex-R5F at 200MHz Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator RAM (kByte) 2500 Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Secure storage, Software IP protection Power supply solution TPS650365-Q1
FCCSP (APD) 329 121 mm² (11 mm × 11 mm)
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage With 7 GHz continuous bandwidth
    • 8 receive channels with 2:1 switching and 8 transmit channels
    • 9 dBm typical output power per Tx
    • 12.5 dB Typical noise figure
    • -90.5 dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10 MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • One binary phase shifter per transmit channel pair
  • Processing elements
    • Arm R5F core with double precision FPU (200 MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200 MHz)
    • C66x DSP (450MHz) for post processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8-V and 3.3-V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8-V IO mode, Three power rails for 3.3-V IO mode
  • FCCSP package having 21 x 21 BGA grid, 329 BGA balls, Package size : 11mm x 11mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interface
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
    • 1 x LIN
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (applicable to secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2,SM3,SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • ISO21434 compliant up to CAL2 targeted
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes including
      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs))
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to ASIL B targeted as per ISO26262 standard
  • AEC Q-100 targeted
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32-kHz internal oscillator for low power operations
  • Supports temperature operating conditions
    • Junction Temperature Range: –40°C to 140°C
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage With 7 GHz continuous bandwidth
    • 8 receive channels with 2:1 switching and 8 transmit channels
    • 9 dBm typical output power per Tx
    • 12.5 dB Typical noise figure
    • -90.5 dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10 MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • One binary phase shifter per transmit channel pair
  • Processing elements
    • Arm R5F core with double precision FPU (200 MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200 MHz)
    • C66x DSP (450MHz) for post processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8-V and 3.3-V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8-V IO mode, Three power rails for 3.3-V IO mode
  • FCCSP package having 21 x 21 BGA grid, 329 BGA balls, Package size : 11mm x 11mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interface
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
    • 1 x LIN
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (applicable to secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2,SM3,SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • ISO21434 compliant up to CAL2 targeted
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes including
      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs))
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to ASIL B targeted as per ISO26262 standard
  • AEC Q-100 targeted
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32-kHz internal oscillator for low power operations
  • Supports temperature operating conditions
    • Junction Temperature Range: –40°C to 140°C

The AWRL6888 mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various automotive in-cabin use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The AWRL6888 is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. AWRL6888 device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL6888 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, occupancy localization & classification and low power intrusion monitoring.

The AWRL6888 mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various automotive in-cabin use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The AWRL6888 is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. AWRL6888 device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL6888 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, occupancy localization & classification and low power intrusion monitoring.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet AWRL6888 Single-Chip 57 to 64GHz Automotive Radar Sensor datasheet PDF | HTML Sep 22, 2026
* User guide xWRL68xx Technical Reference Manual (Rev. B) Sep 24, 2026
* Errata AWRL6888 Device Silicon Errata Silicon Revisions 1.0 PDF | HTML Jun 22, 2026
Application note Design Considerations for Low-Cost Antennas PDF | HTML Nov 9, 2026
User guide AWRL6888 Software Getting Started Guide PDF | HTML Oct 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6888EVM — AWRL6888 evaluation module

The AWRL6888EVM from Texas Instruments is an easy-to-use evaluation module (EVM) for the AWRL6888 mmWave radar sensor. The AWRL6888EVM supports both standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MMWAVE-L-SDK-6 — SDK for xWRL6844, xWRL6888 Devices

The mmWave low-power software development kit (SDK) is a collection of software packages that enable application evaluation and development on our low-power mmWave sensors. This tool includes MMWAVE-L-SDK and MMWAVE-L-SDK-6 companion packages to support customer design needs.

MMWAVE-L-SDK and (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Simulation model

AWRL6888 BSDL Model

SWRM081.ZIP (1 KB) - BSDL model
Supported products & hardware
Simulation model

AWRL6888 IBIS Model

SWRM082.ZIP (1877 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (APD) 329 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos