Industrial mmWave radar sensors

Highly integrated radar sensors enable precise sensing in industrial and personal electronics markets

View all products

Why TI industrial mmWave radar sensors?

Intelligent sensing in a small form factor
Perceptive sensing with high resolution
Next-gen industrial applications

Explore our portfolio


ECOSYSTEM

Industrial mmWave radar sensors design & development

  

Get started

Whether you are working on a simple design or building a complex system, you should have confidence in your designs. Our extensive and easy-to-use hardware and software tools, and 24/7 year-round access to industry experts will empower you to drive innovation forward.

 

 

Everything you need for sensor development using radar toolbox and our software development kits (SDK). Access unified software platforms, out-of-the-box demos, example projects with source code, antenna designs, hardware guides, desktop tools, and performance experiments.

Learn more

Optimize your radio-frequency (RF) hardware designs by using our checklists and guides for recommendations and best practices. Quickly find existing designs to copy directly as is, or find useful information and references for your own hardware design. Gain a better understanding of manufacturing and related trade-offs, and discover our support resources.

Learn more

The CCStudio development ecosystem is a unified suite of free, high-quality development tools with integrated generative AI to accelerate your embedded development. Using simple language and industry-standard agents and models fed with TI's expansive resource library, you can develop applications faster – regardless of expertise level – while maintaining the reliability and performance standards you expect from TI.

Dive into TI mmWave radar technology with comprehensive learning paths. Access structured training modules through Radar Academy, explore technical fundamentals in our white papers, and watch practical video demonstrations.

TI collaborates with other companies to offer a range of solutions using TI mmWave radar sensors and related services to help accelerate your path to production. Download this search tool to browse our partner list and find the right company to meet your needs.

Find partners

Enabling emerging markets with TI mmWave radar

Framery

Framery’s innovative smart pod design uses TI mmWave radar sensor technology to improve the everyday office experience for employees. The IWR6843AOP radar sensor enables highly accurate occupancy detection capabilities with reduced false errors. The radar technology detects when a person enters or leaves the pod and automatically adjusts the lighting and ventilation in the pod accordingly for improved energy efficiency. Additionally, accurate occupancy detection enables adaptive top-mounted lighting that shows whether a pod is free, in use, or a meeting is starting soon for smoother operation.

QUMEA

QUMEA’s RADIQ-1 sensor uses TI mmWave radar sensor technology to provide contactless monitoring of presence, vital signs and fall events for people in care facilities. The ultra-accurate IWR6843AOP radar sensor detects precise motion points in a room, and uses this data to understand position, posture and condition of a person in real-time to provide nearly error-free alerts. The high-level of accuracy can reduce falls by 74% and care effort by 20% for effective prevention and measurable therapeutic success. Radar technology also provides absolute privacy, compared to vision-based systems, with data that does not contain information that allows conclusions about a person.

Inxpect

Inxpect’s SBV-01 sensor uses TI mmWave radar sensor technology to advance safety in industrial automation and robotics systems. The IWR6843 is a single-chip, 60-GHz to 64-GHz, SIL-2 certified mmWave radar sensor that enables the detection of operators in dangerous areas to stop machinery from restarting until the area is clear. With high levels of accuracy, radar technology reduces false detections such as dust, debris, smoke and dirt and can measure even the smallest of movements such as a person breathing. Additionally, radar can measure several objects simultaneously for increased safety and productivity in complex environments. 

Axis Communications

Axis Communications’ AXIS Q1656-DLE Radar-Video Fusion Camera uses TI mmWave radar sensor technology to provide next-level detection and visualization to surveillance systems even at long distances. The ultra-accurate IWR6843 radar sensor enables improved people detection with reduced false triggers typically caused by shadows, light beams, raindrops or insects. The radar sensor provides critical information such as the position, speed and direction of detected movement for enhanced intelligence. In addition, radar technology helps to conserve energy, because radar can “see” in the dark. 

Featured application resources


OCCUPANCY DETECTION / PEOPLE COUNTING

mmWave sensors deliver precise occupancy detection and people counting

Our mmWave solutions for occupancy detection/ people counting enable 3D detection and tracking of multiple people or objects with precise position, velocity and angle information.

PERSONAL ELECTRONICS

Compact, ultra-low power mmWave solutions for presence detection, vital signs & gesture HMI


LEVEL TRANSMITTER

High-accuracy level measurements up to 100m, low power for 4-20mA loop-powered systems


TRAFFIC MONITORING CAMERA

High accuracy, robust detection, range and velocity measurement for vehicle infrastructure

mmWave radar sensor technologies

Functional safety

Our mmWave ICs and SoCs feature built-in safety mechanisms to help achieve SIL targets by detecting and mitigating dangerous failures. These sensors support IEC 61508-compliant application development, accelerating safety design and enabling seamless system integration.

Edge AI

Our mmWave radar sensors paired with CCStudio™ Edge AI Studio enable reliable, accurate industrial sensing — including surface identification and human vs. non-human classification. Simplify machine learning with open-source PyTorch models on the edge, and use CCStudio™ Edge AI Studio's complete step-by-step flow to train and deploy your own model.

Cybersecurity

Our industrial mmWave sensors provide the foundation for secure embedded development, with on-chip security features to help you build compliant end equipment across regulations including Europe CRA, China GB, and other emerging frameworks. As an active participant in harmonized standards development, TI is committed to helping you meet evolving cybersecurity requirements.