Intelligent fall detection using TI mmWave radar sensors

See how TI mmWave radar sensors bring active intelligence to the fall detection space.

00:01:45|09 Apr 2021

Actively sense when a fall has occurred and take action such as sending out an alert in response. Our 60GHz antenna-on-package radar sensor (IWR6843AOP) is ideal for fall detection applications since it’s able to:

  • Detect falls in large, indoor environments
  • Can distinguish between a person sitting and falling
  • Utilizes a point cloud vs a person’s identifiable features which allows the sensor to be used in areas where privacy is vital such as bathrooms and bedrooms

This video is part of a series