Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5 SOP (DUB) 8 98.8 mm² 9.5 x 10.4
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Fixed gain: 8.0V/V
  • Differential analog output
  • Low DC errors:
    • Offset error: ±0.2mV (maximum)
    • Offset drift: ±2µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings: Basic isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Fixed gain: 8.0V/V
  • Differential analog output
  • Low DC errors:
    • Offset error: ±0.2mV (maximum)
    • Offset drift: ±2µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings: Basic isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC1200C is a precision, galvanically isolated amplifier with a ±250mV, differential input and differential output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide basic isolation up to 5kVRMS (60s).

The AMC1200C outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC1200C comes in 8-pin, wide-body SOIC and SOP packages. The device is fully specified over the temperature range from –40°C to +125°C.

The AMC1200C is a precision, galvanically isolated amplifier with a ±250mV, differential input and differential output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide basic isolation up to 5kVRMS (60s).

The AMC1200C outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC1200C comes in 8-pin, wide-body SOIC and SOP packages. The device is fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet AMC1200C Precision, ±250mV Input, Basic Isolated Amplifier With Differential Output datasheet PDF | HTML 04 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
  • AMC0100R Precision ±250mV-input functionally isolated amplifier with ratiometric single-ended output
  • AMC0300D Precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision, +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302R-Q1 Automotive +/-50-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0311D Precision 2V-input reinforced isolated amplifier with fixed gain, differential output
  • AMC0311D-Q1 Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
  • AMC0311R 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311R-Q1 Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311S Precision 2V-input reinforced isolated amplifier with fixed gain, single-ended output
  • AMC0311S-Q1 Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
  • AMC0330D ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330D-Q1 Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330R ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330R-Q1 Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330S ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0330S-Q1 Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0380D AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380D-Q1 Automotive AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380R Precision +/-1500-V input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive precision +/-1500-V input reinforced isolated amplifier with ratiometric output
  • AMC0381D Precision, 1500-V input, reinforced isolated amplifier with differential output
  • AMC0381D-Q1 Automotive DC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0381R Precision, 1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive precision, +1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250-mV input, precision current sensing low-cost basic isolated amplifier
  • AMC1200 ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200C +/-250-mV input, current sensing basic isolated amplifier
  • AMC1202 ±50-mV input, precision current sensing basic isolated amplifier
  • AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier
  • AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
  • AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
  • AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350-Q1 Automotive, ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351-Q1 Automotive, 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI
  • AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI
  • AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3311 2-V input, precision-voltage-sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3311-Q1 Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter
  • AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
  • ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Isolated ADCs
  • AMC0106M05 ±50mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0106M25 ±250mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0136 Precision, ±1V input, functional isolated delta-sigma modulator with external clock
  • AMC0236 Precision, ±1V input, basic isolated delta-sigma modulator with external clock
  • AMC0303M0510 Precision, +/-50-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 Precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M05-Q1 Automotive, precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M25 Precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0306M25-Q1 Automotive, precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0336 ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0336-Q1 Automotive ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0386 AC input isolated modulator with integrated resistive divider and external clock
  • AMC0386-Q1 Automotive AC input isolated modulator with integrated resistive divider and external clock
  • AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
  • AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator
  • AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock
  • AMC1204 ±250-mV input, precision current sensing basic isolated modulator
  • AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator
  • AMC1210 4-channel digital filter for delta-sigma modulators
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25E Reinforced isolated modulator with -55C extended temperature range
  • AMC130M02 Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC130M03 Three-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC131M01 24-bit, 32-kSPS, 1-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M02 24-bit, 32-kSPS, 2-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M03 Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC131M03-Q1 Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC1333M10 ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface
  • AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator
  • AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
  • AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
  • AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
  • AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
  • AMC0100R Precision ±250mV-input functionally isolated amplifier with ratiometric single-ended output
  • AMC0300D Precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision, +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive precision, +/-50-mV input, reinforced isolated amplifier with differential output
  • AMC0302R-Q1 Automotive +/-50-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0311D Precision 2V-input reinforced isolated amplifier with fixed gain, differential output
  • AMC0311D-Q1 Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
  • AMC0311R 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311R-Q1 Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311S Precision 2V-input reinforced isolated amplifier with fixed gain, single-ended output
  • AMC0311S-Q1 Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
  • AMC0330D ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330D-Q1 Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330R ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330R-Q1 Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330S ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0330S-Q1 Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0380D AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380D-Q1 Automotive AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380R Precision +/-1500-V input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive precision +/-1500-V input reinforced isolated amplifier with ratiometric output
  • AMC0381D Precision, 1500-V input, reinforced isolated amplifier with differential output
  • AMC0381D-Q1 Automotive DC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0381R Precision, 1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive precision, +1500-V input, reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250-mV input, precision current sensing low-cost basic isolated amplifier
  • AMC1200 ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200C +/-250-mV input, current sensing basic isolated amplifier
  • AMC1202 ±50-mV input, precision current sensing basic isolated amplifier
  • AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier
  • AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
  • AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
  • AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350-Q1 Automotive, ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351-Q1 Automotive, 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI
  • AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI
  • AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3311 2-V input, precision-voltage-sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3311-Q1 Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter
  • AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
  • ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Isolated ADCs
  • AMC0106M05 ±50mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0106M25 ±250mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0136 Precision, ±1V input, functional isolated delta-sigma modulator with external clock
  • AMC0236 Precision, ±1V input, basic isolated delta-sigma modulator with external clock
  • AMC0303M0510 Precision, +/-50-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 Precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M05-Q1 Automotive, precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M25 Precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0306M25-Q1 Automotive, precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0336 ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0336-Q1 Automotive ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0386 AC input isolated modulator with integrated resistive divider and external clock
  • AMC0386-Q1 Automotive AC input isolated modulator with integrated resistive divider and external clock
  • AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
  • AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator
  • AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock
  • AMC1204 ±250-mV input, precision current sensing basic isolated modulator
  • AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator
  • AMC1210 4-channel digital filter for delta-sigma modulators
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25E Reinforced isolated modulator with -55C extended temperature range
  • AMC130M02 Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC130M03 Three-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC131M01 24-bit, 32-kSPS, 1-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M02 24-bit, 32-kSPS, 2-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M03 Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC131M03-Q1 Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC1333M10 ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface
  • AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator
  • AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
  • AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
  • AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
  • AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian
SOP (DUB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos