Product details

Device type Current sensing Output type Single-ended Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Input offset (±) (max) (V) 0.0002 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Current sensing Output type Single-ended Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Input offset (±) (max) (V) 0.0002 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Single-ended, ratiometric output
    • Reference Input: 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±0.2mV (maximum)
    • Offset drift: ±3µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0200R: Basic isolation
    • AMC0300R: Reinforced Isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Single-ended, ratiometric output
    • Reference Input: 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±0.2mV (maximum)
    • Offset drift: ±3µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0200R: Basic isolation
    • AMC0300R: Reinforced Isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC0x00R is a precision, galvanically isolated amplifier with a ±250mV, differential input and single-ended, ratiometric output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x00R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0x00R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC0x00R comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.

The AMC0x00R is a precision, galvanically isolated amplifier with a ±250mV, differential input and single-ended, ratiometric output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x00R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0x00R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.

The AMC0x00R comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet AMC0x00R Precision, ±250-mV Input, Basic and Reinforced Isolated Amplifiers With Single-Ended, Ratiometric Output datasheet (Rev. A) PDF | HTML Jun 8, 2026
Application note System Benefits of Ratiometric Output Isolated Amplifiers PDF | HTML Sep 4, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos