Home Design & development Partner directory
IN-VISION Technologies AG

IN-VISION Technologies AG

DLP design house & module provider

Light is our source of power. In-Vision has been an approved Texas Instruments DLP® design house partner for more than a decade. We provide engineering and manufacturing services ranging from optics and electronics design to prototyping and serial production. Our product portfolio covers high-end projections lenses as well as the world's most powerful DLP-based light engines.

DLP controllers & drivers
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs) DLPC910 DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs) DLPC964 DLP® controller for DLP991UFLV digital micromirror device (DMD)

 

UV (<420nm) DMDs
DLP9000XUV 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD) DLP991UUV 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD) DLP9000X 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP991U 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
Contact
Resources offered
  • Development kit
  • Optical module
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • Industriestrasse 9
  • Guntramsdorf
  • Vienna, 2353
  • Germany

Resources

Development kit

INV-3P-DLP9000X — In-Vision High-Speed DLP9000X Development Kit

The DLP9000X development kit is a high-performance, fully integrated DLP evaluation kit designed for demanding optical applications — from 3D printing and maskless lithography to machine vision and structured light projection.


Combined with a robust DLPC910 controller and 7 GB of onboard RAM to (...)

Development kit

INV-3P-DLP991U — In-Vision High-Speed DLP991U Development Kit

The DLP991U Development Kit is a state-of-the-art programmable  and complete DLP evaluation kit tailored for OEMs, engineers and researchers pushing the boundaries of optical precision. Designed around the 0.99” 4K DLP chip, it offers unmatched resolution, frame rate, and pattern control for (...)

Optical module

INV-3P-FIREBIRD — In-Vision Firebird, high performance light engine with DLP9000

In-Vision’s Firebird optical module supports the DLP9000 with a native resolution of 2560x1600 pixels and micromirror pitch sizes of just 7.6 µm. Optimized for deep-blue LED illumination. Firebird enables structured light applications with high pixel resolution and compelling optical performance. (...)

Optical module

INV-3P-HELIOS — In-Vision Helios, additive manufacturing light engine using DLP9000

Designed for DLP® technology based 3D printing, Helios combines In-Vision's new proprietary high-power illumination module with high-performance optics. Based on TI’s DLP9000, Helios offers up to 12W of output power and will contribute to cost-efficient prints, enable applications based on new (...)

Optical module

INV-3P-HELIOS-DUO-TRIO — In-Vision Helios Duo & Trio using a DLP9000 chipset

With Helios Duo and Helios Trio, it is possible to work with up to three multiple wavelengths from 365 to 405 nanometers. The customer is free to choose between the configurations, with a choice of lenses for pixel sizes from 2 to 162um. The system is water-cooled with a fully encapsulated light (...)

Optical module

INV-3P-HELIOS-S — In-Vision Helios S ("Superpeak") reaches up to 16W output power using a DLP9000 chipset

HELIOS S ("Superpeak) Light Engine using the DLP9000 Chipset from TI is able to increase the already high performance even more. While the standard version achieves 12W peak power in the image plane, HELIOS S reaches up to 16W. This value is essential when it comes to working with resins, which (...)

Optical module

INV-3P-HELIOS-X — In-Vision Helios X, UV light projector for dynamic exposure using DLP9000X

A brand-new UV light projector based on the DLP900X chipset for dynamic exposure. HELIOS X combines the proven optical system with new electronics. To name some of the new features: it includes an open FPGA on board making the unit as open and customizable as possible, plus HELIOS X gives you the (...)

Optical module

INV-3P-IKARUS — In-Vision IKARUS full HD light engine for DLP6500 

In-Vision’s Ikarus II is one of a family of Light Engine modules using blue wavelength illumination for 3D printing applications. Based on the DLP6500 chipset, the Ikarus II offers cost-effective solutions without compromising on optical performance. A variety of off-the-shelf projection lenses are (...)

Optical module

INV-3P-MERCURY — In-Vision Mercury, DLP6500 based 3D metrology light engine

Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)

Optical module

INV-3P-PANDIA — In-Vision PANDIA, high performance scrolling system with DLP9000X chipset

The PANDIA high-performance system based on DLP9000X offers, due to programmability, extended adjustment options, more power, up to 4K native resolution and the highest reliability for industrial use. And not enough about that: The all-new light engine is designed for dynamic exposure with multiple (...)

Optical module

INV-3P-PHOENIX — In-Vision PHOENIX, an industrial 4K UV projector for 24/7 use with DLP670S chipset

IN-VISION's 4K UV projector combines TI's 670S chipset with In-Vision's proprietary pixel shifting technique and quality optics to offer a high performance 4K UV DLP projector that will fulfill the needs of industrial applications. Phoenix has been designed to offer: a high and stable light (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.