INV-3P-FIREBIRD

INV-3P-FIREBIRD

Order now

Overview

In-Vision’s Firebird optical module supports the DLP9000 with a native resolution of 2560x1600 pixels and micromirror pitch sizes of just 7.6 µm. Optimized for deep-blue LED illumination. Firebird enables structured light applications with high pixel resolution and compelling optical performance. The projection unit has multiple options of exchangeable lens assemblies to address individual application requirements. In-Vision can also design and manufacture customized lens solutions. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications.

Features
  • DLP9000 chipset    
  • 2560 x 1600 array resolution    
  • 385, 405 and 460nm wavelengths (LED)    
  • Up to 5W (wavelength-dependent) optical output power (Image Plane)    
  • Standard lenses 2, 75, 84 and 162µm   
  • Integrated intensity module for stable high intensity    
  • Up to 1:400 ANSI contrast tatio    
  • Up to 95% acc. to IEC61947
DLP controllers & drivers
DLPC900 — DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

Visible (420 to 700nm) DMDs
DLP9000 — 0.9-inch WQXGA DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of IN-VISION Technologies AG

Order & start development

Optical module

INVISION-FIREBIRD — In-Vision Firebird - High resolution 3D printer light engine for DLP9000

Supported products & hardware

INVISION-FIREBIRD — In-Vision Firebird - High resolution 3D printer light engine for DLP9000

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

FIRMWARE
DLPC900REF-SW — DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle DLPR900 — DLPC900 Configuration and Support Firmware

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact IN-VISION Technologies AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.