INV-3P-DLP991U
Overview
The DLP991U Development Kit is a state-of-the-art programmable and complete DLP evaluation kit tailored for OEMs, engineers and researchers pushing the boundaries of optical precision. Designed around the 0.99” 4K DLP chip, it offers unmatched resolution, frame rate, and pattern control for applications in advanced lithography, 3D metrology, biomedical imaging, and more. The open FPGA structure makes it an ideal solution for developers who want to generate added value with their own code.
The optional optical PCIe 3.0 x4 interface ensures, with up to 2891 fps, that the chipset’s performance is utilized to the edge. The system integrates an 8 GB RAM module to store up to 7,700 binary patterns and leverages the DLPC964 controller and Xilinx XCZU7EG MPSoC to ensure reliable, high-throughput performance.
The entire set also features an extremely compact design and highly flexible cables for connecting the DMD board to the controller electronics.
Features
- Ultra-high-resolution DMD device for wavelengths from 343 to 700nm
- Fast-access 8 GB memory with 19,660 MB/s on-board RAM bandwidth
- Dual interface: PCIe 3.0 x4 and 1G Ethernet
- Synchronization via electrical or optical IN/OUT triggers
- Developer-ready evaluation board and universal DLP software API
- PanOS: A Linux-based operating system providing a stable user experience and seamless integration of the device into in-field applications.
- PanAPI: A software interface to the DMD-System offering comprehensive parametrisation and exhaustive control of even the most complex exposure processes.
- PanGUI: An easy-to-use, graphical demo tool offering functionality for initial commissioning during integration of the device into a larger system.
UV products (< 400 nm)
Visible products (420 to 700 nm)
Order & start development
INV-3P-DLP991U — High-Speed DLP991U Development Kit
INV-3P-DLP991U — High-Speed DLP991U Development Kit
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.