INV-3P-PHOENIX
In-Vision PHOENIX, an industrial 4K UV projector for 24/7 use with DLP670S chipset
INV-3P-PHOENIX
Overview
IN-VISION's 4K UV projector combines TI's 670S chipset with In-Vision's proprietary pixel shifting technique and quality optics to offer a high performance 4K UV DLP projector that will fulfill the needs of industrial applications. Phoenix has been designed to offer: a high and stable light intensity over the whole lifetime of the LED, a better DMD performance thanks to a more efficient cooling system (no stuck pixels), up to 8K images thanks to an integrated 4-way actuator. Designed for 405nm UV light as well as for 385nm. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications.
Features
- DLP670S | video pattern mode chipset
- 2560 x 1600 Micromirror array size
- 3840x2160 (XPR) Display resolution
- Available as 385nm UV light projector and as 405nm UV light projector
- native - 76.5 | 100 μ 4K - 50 | 65.3 μ (other lenses available on demand)
- 4K Image resolution
- 195.84mm x 122.4 mm Image size
- Up to 6.5W
- Up to 1:300 ANSI
- Up to 95% acc. to IEC61947 (Lens-dependent)
Near-UV products (400 to 420 nm)
Visible products (420 to 700 nm)
Order & start development
INVISION-PHOENIX — In-Vision PHOENIX - industrial 4K UV projector using DLP670S
INVISION-PHOENIX — In-Vision PHOENIX - industrial 4K UV projector using DLP670S
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.