INV-3P-IKARUS
Overview
In-Vision’s Ikarus II is one of a family of Light Engine modules using blue wavelength illumination for 3D printing applications. Based on the DLP6500 chipset, the Ikarus II offers cost-effective solutions without compromising on optical performance. A variety of off-the-shelf projection lenses are readily available. In-Vision’s engineering and manufacturing teams also offer custom lens or illumination system design for specific wavelengths or throw ratios at short lead times. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications.
Features
- DLP6500 chipset
- 1920 x 1080 Micromirror array size
- 365 | 385 | 405nm
- 50 | 84 | 100µ Standard lenses (others on request)
- Up to 12W (wavelength-dependent) optical output power
- Up to 1:300 ANSI Contrast ratio
- Up to 95% acc. to IEC61947 (Lens dependent) uniformity
Near-UV products (400 to 420 nm)
Near-UV products (400 to 420 nm)
Order & start development
INVISION-IKARUS — In-Vision Ikarus II – full-HD additive manufacturing light engine for DLP6500
INVISION-IKARUS — In-Vision Ikarus II – full-HD additive manufacturing light engine for DLP6500
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.